SH650 VFD Roof Support Carrier

Overview

Specifications

Benefits & Features

Optional Equipment

Overview

SH650 VFD Roof Support Carrier

Longwall moves represent an enormous challenge to underground transportation logistics. Caterpillar offers a full range of roof support carriers to meet the needs of efficient longwall moves. With an increased lift capacity of 45 tonnes (50 ton), the SH650 can handle almost any piece of longwall equipment in a move. In addition to enhanced traction and maneuverability, the SH650 offers improved range of motion of the lift, allowing easier load engagement.
Specifications

Specifications

Carry Capacity
50 tons
45 tonnes
Vehicle Length
38.58 ft
11.76 m
Vehicle Width
9.94 ft
3.03 m
Benefits & Features
Development and Design
Designed to Excel
» Learn More


Lift and Carry Capacity
Heavy Lifting
» Learn More


Battery
Packed with Power
» Learn More


Specifications

Specifications

Carry Capacity
50 tons
45 tonnes
Vehicle Length
38.58 ft
11.76 m
Vehicle Width
9.94 ft
3.03 m

Engine

Power – AC
247 hp
184 kW

Carrying Capacity

Capacity
50 tons
45 tonnes

Dimensions

Length (with lifting fork)
38.58 ft
11.76 m
Width
9.94 ft
3.03 m

Empty Weights

240 kW Hour Battery Pack
101500 lb
46040 kg
Less Battery
70000 lb
31751 kg

Tram Speed

Level and Empty on 0% Grade
4.1 mph
6.6 km/h
Level and Loaded on 0% Grade
3.6 mph
5.8 km/h

Lift and Carry Capacity

Without Ballast
45 tonnes at 1575 mm (50 tons at 62 in)
45 tonnes at 1575 mm (50 tons at 62 in)

Drive Train

Drive Lines
8.5 C Series Shafts with 76 mm (3 in) Slip Joints
8.5 C Series Shafts with 76 mm (3 in) Slip Joints
Motor Overspeed Protection
Motor overspeed protections are inherent to the AC drive package.
Motor overspeed protections are inherent to the AC drive package.
Tram Motor
One motor is front-frame-mounted and drives the front axle and the rear-axle tram motor is middle-frame-mounted.
One motor is front-frame-mounted and drives the front axle and the rear-axle tram motor is middle-frame-mounted.
Tram Motor
VFD driven
VFD driven
Tram Motor
One-hour rating (111 kW/150 hp total)
One-hour rating (111 kW/150 hp total)
Tram Motor
Gear motors rated at 74 kW (100 hp)
Gear motors rated at 74 kW (100 hp)
Tram Motor
Mine traction
Mine traction
Tram Motor
Two proprietary design
Two proprietary design

Brakes

Service and Emergency/Park
4-wheel wet disc
4-wheel wet disc
Service and Emergency/Park
Spring-applied hydraulic release SAHR
Spring-applied hydraulic release SAHR
Service and Emergency/Park
Controlled by reverse modulating valve
Controlled by reverse modulating valve
Service and Emergency/Park
Left-pedal activated
Left-pedal activated

Hydraulics

Battery Changer Cylinder
Two (2) 152 mm (6 in) bore, double-acting cylinders with load-locking valves
Two (2) 152 mm (6 in) bore, double-acting cylinders with load-locking valves
Bell-Crank Lift Cylinder
Two (2) 203 mm (8 in) bore, double-acting cylinders with load-locking valves
Two (2) 203 mm (8 in) bore, double-acting cylinders with load-locking valves
Filtration (Standard)
One tank-mounted 25-micron return filter
One tank-mounted 25-micron return filter
Filtration (Standard)
Ten micron fluid port filters on key control circuits
Ten micron fluid port filters on key control circuits
Filtration (Standard)
One 10-micron filter on the pilot valve circuit
One 10-micron filter on the pilot valve circuit
Filtration (Standard)
One 25-micron filter on the main hydraulic circuit
One 25-micron filter on the main hydraulic circuit
Filtration (Standard)
One 10-micron filter on the accumulator circuit
One 10-micron filter on the accumulator circuit
Filtration (Standard)
Three pressure filters
Three pressure filters
Hydraulic PTO
Two (2) quick coupler connections, 17.58 MPa (2,550 psi) maximum recommended operating pressure
Two (2) quick coupler connections, 17.58 MPa (2,550 psi) maximum recommended operating pressure
Pump
The pump is a splined shaft fit to the pump motor
The pump is a splined shaft fit to the pump motor
Pump Motor
Laminated frame
Laminated frame
Pump Motor
VFD driven motor rated at 35 kW (47 hp) for one hour
VFD driven motor rated at 35 kW (47 hp) for one hour
Pump Motor
Mine duty
Mine duty
Pump Motor
Non-ventilated cooling
Non-ventilated cooling
Pump Motor
MSHA totally enclosed, explosion-proof
MSHA totally enclosed, explosion-proof
Pump Motor
140V AC
140V AC
Reservoir
A 220 L (50 gal) capacity, bolt in reservoir equipped with a spin-on filter/breather
A 220 L (50 gal) capacity, bolt in reservoir equipped with a spin-on filter/breather
Steering Cylinder
Two (2) 152 mm (6 in) bore, double-acting cylinders with dual-relief setting at 15.9 MPa (2,300 psi)
Two (2) 152 mm (6 in) bore, double-acting cylinders with dual-relief setting at 15.9 MPa (2,300 psi)
Tilt Lift Cylinder
Two (2) 241 mm (9.5 in) bore, double-acting cylinders with load-locking valves
Two (2) 241 mm (9.5 in) bore, double-acting cylinders with load-locking valves
Valve Bank
Seven-section, pilot-operated, parallel type with internal relief and a dash-mounted, glycerin-filled pressure gauge
Seven-section, pilot-operated, parallel type with internal relief and a dash-mounted, glycerin-filled pressure gauge

Dual Lift System

Oscillation Section
An 813 mm (32 in) diameter bearing with 13⁄4-in diameter rolling elements provides 20 degrees of oscillation.
An 813 mm (32 in) diameter bearing with 13⁄4-in diameter rolling elements provides 20 degrees of oscillation.
Winch
A fully hydraulic-operated, 31 751 kg (70,000 lb) winch with two-speed pay in/out. Heavy-duty fabricated steel drum.
A fully hydraulic-operated, 31 751 kg (70,000 lb) winch with two-speed pay in/out. Heavy-duty fabricated steel drum.
Winch Cable Assembly (Options)
Coated 7⁄8-in diameter, Samson, Dynema, Samthane rope, connecting link and swivel hook. Attached to drum via U-bolt.
Coated 7⁄8-in diameter, Samson, Dynema, Samthane rope, connecting link and swivel hook. Attached to drum via U-bolt.

Operator’s Compartment

Components
Side egress access
Side egress access
Components
Emergency/park brake release hand pump
Emergency/park brake release hand pump
Components
Panic strip switch that de-energizes the electrical system and applies the automatic park brake.
Panic strip switch that de-energizes the electrical system and applies the automatic park brake.
Components
Dash-mounted, glycerin-filled hydraulic gauges for accumulator, system pressure and emergency brake.
Dash-mounted, glycerin-filled hydraulic gauges for accumulator, system pressure and emergency brake.
Components
Warning gong
Warning gong
Components
Right hand tilt-lift control lever
Right hand tilt-lift control lever
Components
Hydraulic PTO control lever
Hydraulic PTO control lever
Components
Battery changer control lever
Battery changer control lever
Components
Hydraulic circuit breaker reset control
Hydraulic circuit breaker reset control
Components
Right-foot accelerator pedal
Right-foot accelerator pedal
Components
Left-foot brake pedal
Left-foot brake pedal
Left-hand steering with control stick with these functions
• Pump motor start/stop • Park brake release/set • Directional headlights • Tram direction • Stop
• Pump motor start/stop • Park brake release/set • Directional headlights • Tram direction • Stop

Manuals

Types
Two Parts Manuals
Two Parts Manuals
Types
Two Operation and Preventive Maintenance Manuals
Two Operation and Preventive Maintenance Manuals
Types
One CD, which includes all above manuals in electronic format
One CD, which includes all above manuals in electronic format
Types
Two Battery Maintenance Manuals
Two Battery Maintenance Manuals
Types
Two Battery Maintenance Charts
Two Battery Maintenance Charts
Types
Two Electrical Troubleshooting Guides
Two Electrical Troubleshooting Guides

Hydraulic Installation (Standard)

Components
JIC fittings with 34.47 MPa (5,000 psi) hosing; MSHA 2G flame-resistant approved
JIC fittings with 34.47 MPa (5,000 psi) hosing; MSHA 2G flame-resistant approved

Electrical Controller

Components
Modular design
Modular design
Components
Microprocessor-controlled IGBT
Microprocessor-controlled IGBT
Components
Contactorless
Contactorless
Components
Traction motor controllers with infinitely variable, stepless machine speed control.
Traction motor controllers with infinitely variable, stepless machine speed control.
Components
140V AC
140V AC
Components
1,600 amp total
1,600 amp total
Components
Variable Frequency Drive (VFD)
Variable Frequency Drive (VFD)

Circuit Breaker Options

Options
Magnetic, UVR Trip – controller enclosure equipped with UVR trip circuit breaker rated mine duty 800 amp frame, 600 volt.
Magnetic, UVR Trip – controller enclosure equipped with UVR trip circuit breaker rated mine duty 800 amp frame, 600 volt.

Tire/Wheels Options

Options
48×25 SETCO solid tires
48×25 SETCO solid tires
Options
54×26 SETCO solid tires with heavy side wall plate protection
54×26 SETCO solid tires with heavy side wall plate protection

Battery Charger (Dual Connector)

Output
Dual-output for two batteries
Dual-output for two batteries
Output
Single-output for one battery
Single-output for one battery

Benefits & Features

Built by the World Leader

As the world’s leading supplier of longwall technology, Caterpillar has always striven to design and manufacture the best longwall movers possible. Our outstanding experience in the development and design of rubber-tired vehicles has contributed to the success of our four-wheel roof support carriers.

Built for the Future

All Cat roof support movers are built to meet both current and future requirements in longwall moving by providing a combination of compact power, capacity, maneuverability, long-term availability, and efficiency.

Built to Be Best

After studying operations all over the world, we selected the best concepts and designs for the varying conditions and regulations encountered in underground coal mines. Caterpillar offers a range of roof support carriers designed to provide maximum lift and carrying capacity at dimensions adequate for our customers’ different mine layouts and for various transportation tasks.
Development and Design
Designed to Excel
» Learn More


Industry’s Highest Rated Lift Capacity

The SH650’s 45-tonne (50-ton) lift and carry capacity meets all your longwall handling needs now and for the foreseeable future. The massive 1829 mm × 356 mm (6 ft × 14 in) forks are retained to the lift frame structure by 102 mm (4 in) diameter steel pins. The forks are heat-treated forged steel. The lifting frame is high-strength alloy steel with bushed pivot points.

Perfect Positioning

The unique lift and tilt mechanism allows the operator to manipulate the lift frame into an infinite number of positions to facilitate placement and handling of the load. The range of motion of the lift has increased by 133% allowing the load to be engaged more easily by reducing the angle between the lift frame and the grade. This reduces the stress on the winch and the drive train.
Lift and Carry Capacity
Heavy Lifting
» Learn More


Clean Air Act

Cat battery-powered roof support carriers do not burden your mine’s ventilation system with emissions or heat. Due to infinitely variable power control, they are the ideal vehicle for the installation or removal of longwall roof supports where heat, emissions and noise would impact work and where a flexible vehicle is needed.

Power to the Max

As the world leader in longwall systems and battery-powered vehicles for underground mining, we take pride in providing the world’s most advanced battery-powered roof support carriers. Innovative solutions in power control and transmission contribute to utilizing battery power to the max.

Battery Competence

Caterpillar has developed unparalleled experience and expertise in the design of batteries and battery changing systems. Current 2000 Ah batteries enable maximum performance at peak loads as well as lasting performance throughout the shift. Battery capacities and vehicle designs are field-proven and are adapted to actual work schedules and Iongwall move experience.

High Performance, Low Cost of Ownership

The Cat East Penn battery is built for the long run, providing the lowest cost of ownership in the industry. Specially formulated premium-grade lead oxide is used in the flat-plate design and each plate is individually formed prior to cell assembly. This ensures uniform performance and maximum capacity. State-of-the-art computerized equipment is utilized in every phase of the production process and stringent quality checks are made on each battery to ensure the highest level of performance.
Battery
Packed with Power
» Learn More


Stability, Traction…

One of the key features of the SH650 VFD design is the tri‑sectional chassis incorporating the rear drive axle and battery lift into a single oscillating entity. As load motion is independent of the rear frame, this design provides extra load handling stability, especially on uneven ground or when maneuvering and positioning roof supports – even when handling loads equal to the empty vehicle weight. It also improves traction, as wheels remain in contact with the ground with the weight of the battery over them.

…and Maneuverability

The SH650 VFD offers the unique feature of 100 degrees of articulation for maneuvering heavy loads in the confined spaces encountered during longwall moves. The use of through-hardened precision-ground spherical plain steel bearings ensures the smooth transfer of energy through the bearing to the articulation pin and load distribution throughout the contact length.
Tri-Sectional Chassis
A Solid Performer
» Learn More


Maximum Battery Efficiency

The Cat IGBT control makes the most of battery power. It translates to variable speed and tractive effort at the varying intervals. This allows battery power to be controlled with maximum precision and efficiency.

Optional VFD

The HiPAC 10 VFD control system is a Caterpillar innovation that drives the traction and hydraulic systems and provides the operator with machine management information.

High Efficiency

The HiPAC 10 is a DC-to-AC variable frequency inverter control that drives high-performance AC electric motors, which have superior speed-torque characteristics. It is up to 14% more efficient than traditional DC motors. This means higher loaded tram speeds, more responsive hydraulic functions and more material hauled per battery charge. The HiPAC 10 machine management system speeds fault diagnosis, allowing rapid repairs and maximizing uptime. The new user interface can display information such as drive unit temperatures and distance traveled per battery charge.

Intuitive Control

The optional Cat control stick gives the operator intuitive control over steering and other functions. It also gives quick access to monitoring and self-diagnosis of the vehicle’s functions.
Control System
Superior Control
» Learn More


Safe Working Environment

The operator’s comfort is paramount for maintaining a safe working environment. Controls are logically placed, and easy to reach from the padded, adjustable seat. Directional control inputs are applied with the left hand which (depending on options chosen) also incorporates a user interface allowing control of many functions.

Maximum Visibility and Clearance

The frame is contoured with the top sloping from the center to the outside to promote visibility around the vehicle’s perimeter. The decks taper from the center upwards to the outside to ensure maximum ground clearance. This combination provides for a machine that has surpassed its predecessor in every way except in growing in shear size and complexity.
Operator Comfort
Operator-Friendly Control Compartments
» Learn More


Ideal for Longwall Moves

Zero emission of noxious gases and low emissions of heat and noise make the carrier range operator-friendly and easy to work with – in short, the ideal utility vehicle for longwall moves. Heavy lifting and perfect positioning, versatility and maneuverability all combine to make this the world’s most advanced battery-powered roof support carrier.
Sustainability
Clean Machine
» Learn More


Safety Counts

The SH650 VFD offers the following saftey features:
  • Panic strips in the operator’s compartment
  • Emergency stop buttons
  • Fire suppression (automatic or manual activation) on both sides of the machine
  • Steering lockout
  • Proximity detection (if requested)
  • Spring applied, hydraulic release brakes
  • Two key start functions
  • Warning gongs
  • Start up audible alarms (optional)
  • Canopy over operator’s compartment

Safety
Keep the operators safe while moving longwalls
» Learn More


Optional Equipment

SH650 VFD Optional Equipment

• Cable guide assembly
• Reflector installation – additional reflectors mounted in strategic locations on the machine
• Pressure switch kit, intrinsically safe – electric/hydraulic system to shut down the tram motors in the event of low hydraulic system pressure.
• Shroeder TestMate with JIC fittings
• Power disconnect switch (required in PA)
• Tow hook installation – two tow hooks mounted on the front of machine rated at 10.89 tonne (12 tons) each.
• Tram and pump motors with RTD monitoring. Temperature data recording provided to aid in motor protections and preventative maintenance. Available with 16-hp pump option.
• Automatic fire suppression system.
• Battery tray – one required for each battery assembly – heavy-duty welded steel battery trays for use with 2,000 amp-hour battery assemblies.
• Park brake/tram inhibit installation kit providing brake system pressure monitoring to limit the potential to tram through parking brakes.
• Hydraulic easy-test kit providing for the ability to monitor the hydraulic system.
• In-line flow meter monitoring of the tandem hydraulic pump outputs. Provides the addition of two analogue gauges in the hydraulic bay.
• Tilt cylinder protection kit consisting of two hinged, heavy-duty steel plates protecting the tilt cylinder rods.
• Shield deflector/cage protector consisting of a frame-mounted supported structure, 25.4 mm (1 in) higher than the canopy at maximum height. Allowing protection for the canopy and cage assembly forming the operator’s cab.
• Ultra heavy-duty fork-mounted ejector bucket with quick-attach pins.
• PIT disconnect kit required for PA approval.
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com