SW460B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Maximum Depth of Cut
24 in
600 mm
Required Hydraulic Flow Range
150 L/min (40 gpm)
150 L/min (40 gpm)
Wheel Widths
80 mm (3 in), 160 mm (6 in), 200 mm (8 in)
80 mm (3 in), 160 mm (6 in), 200 mm (8 in)
Sideshift Travel
22 in
550 mm
Overall Width
73 in
1850 mm
Overall Height
70 in
1765 mm
Length
93 in
2365 mm
Weight
1365-1470 kg (3009-3240 lb)
1365-1470 kg (3009-3240 lb)
Drive Method
Piston motor/Planetary
Piston motor/Planetary
Optimal Hydraulic Pressure Range
280 bar (4,000 psi)
280 bar (4,000 psi)
Wheel Torque @ Max Pressure
5538 ft-lb
7509 N·m
Wheel Speed @ Max Flow
89 RPM
89 RPM
Bit Speed @ Max Flow
1420 ft/min
430 m/min
Conical Bits - per wheel
70-96
70-96
Standard Bit Type
Concrete
Concrete
Optional Bit Type
All Purpose
All Purpose
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com