SW480B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Maximum Depth of Cut
32 in
800 mm
Required Hydraulic Flow Range
150 L/min (40 gpm)
150 L/min (40 gpm)
Wheel Widths
250 mm (10 in)
250 mm (10 in)
Sideshift Travel
22 in
550 mm
Overall Width
73 in
1850 mm
Overall Height
77 in
1950 mm
Length
98 in
2490 mm
Weight
3175 lb
1440 kg
Drive Method
Piston motor/Planetary
Piston motor/Planetary
Optimal Hydraulic Pressure Range
280 bar (4,000 psi)
280 bar (4,000 psi)
Wheel Torque @ Max Pressure
5538 ft-lb
7509 N·m
Wheel Speed @ Max Flow
89 RPM
89 RPM
Bit Speed @ Max Flow
1476 ft/min
447 m/min
Conical Bits - per wheel
72
72
Standard Bit Type
Concrete
Concrete
Optional Bit Type
All Purpose
All Purpose
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com