The Cat® 302.4D provides power and efficiency so that you can get the best out of your job without ever feeling the strain. You can be assured of faster, more powerful digging with a smoother response.
302.4D Mini Hydraulic Excavator
Overview
302.4D Mini Hydraulic Excavator
The Cat® 302.4D provides power and efficiency so that you can get the best out of your job without ever feeling the strain. You can be assured of faster, more powerful digging with a smoother response.
Specifications
Compact in size and with a transport weight under 2300 kg (5,070 lb), the 302.4D can be transported easily using a conventional trailer and pick up truck or transit van.
The sturdy hoisting eyelets on the cab roof enable the easy and rapid relocation of the machine between sites.
Automatic Swing Lock
Safe transportation of the machine is aided by the Cat automatic swing lock which locks the machines upper body in place when the control console is raised or the engine is stopped.
Work Tools
A variety of purpose designed work tools are available, including buckets, quick couplers, hammer and auger. All Cat tools are built to last and matched to your machine to deliver excellent value and optimize performance.
Auxiliary Hydraulics as Standard Fit
Machine is ‘ready to work.’ Hammer and two way lines complete with quick disconnect fittings are standard. Connections are located close to the tool to reduce hose lengths and any potential damage. Additional line options are available to further increase machine versatility. Stick and bucket cylinder hoses are protected by routing them through the boom.
Auxiliary Flow Control
Machines configured with proportional auxiliary hydraulics, include the ability to adjust the flow for even greater tool control. Especially useful with tools such as angling ditching buckets.
Thumb Ready Stick (North American Builds)
The 302.4D is configured with brackets and relief valves for simple and cost effective mounting of a hydraulic thumb.
The front end of the 302.4D is designed for hard work. Its rugged construction and protected hydraulics ensure that the machine is up to the toughest of jobs. Steel tubes, positioned above the boom supply the hydraulic fluid to the tools, ensuring protection from damage while keeping any maintenance quick and easy.
Components have been located to ensure the best possible machine center of gravity and weight distribution and give operator confidence over a range of terrain and applications.
Dozer Float
Ground levelling and finishing applications are fast and easier with the dozer float function engaged making site clean-up much more efficient.
Dig Force
The 302.4D boasts high bucket and stick forces making it an impressive and productive excavator.
The choice of two stick lengths allows the customer to configure his machine to deliver even higher stick forces or longer reach. You have the choice, we have the solution.
All hydraulic functions are fully pilot operated, delivering effortless operation, reducing maintenance and lowering owner operating costs.
Performance
Powerful operation and greater uptime. »Learn More
The Cat 302.4D cab is amongst the largest in the industry. The flat cab floor optimizes visibility and increases operator leg room. The ergonomic control layout provides a comfortable, highly productive workspace.
The large two-part front windscreen allows the driver to slide both lower and upper panes beneath the cab roof, so protecting them from damage when the front screen is wide open. This also negates the need to remove or store the bottom windscreen pane away separately.
100% Pilot Controls
All hydraulic functions are fully pilot operated, delivering effortless operation, reducing maintenance and lowering owner operating costs.
‘As new’ machine controllability is maintenance free without the need for adjustment of linkages or cables.
Auxiliary and boom swing services are controlled by proportional switches mounted on the joysticks.
2 Way Canopy Access
Canopy builds allow the operator to enter and exit the operator station from both sides of the machine, helping to increase productivity and making working around site much easier.
Productive Comfort
Large operator environment and ergonomic control layout. »Learn More
Easy Maintenance and Service
All daily checks and regular service points, are easily accessed.
A large steel rear door and removable panels allow room to efficiently work on the machine when required. The main hydraulic valve and lines are also easily reached through a removable floor plate and side panels.
Durable steel body panels all round the machine offer good resistance to damage and are easily maintained to help keep the machine looking good and holding its value.
Both side plates and the cab floor plate are easy to remove and provide unhindered access to all internal hydraulic components.
Unmatched support makes the difference
Your Cat dealer is ready to assist you with your purchase decision and everything after.
Financing packages are flexible to meet your needs
Unmatched parts availability keeps you working
Make comparisons of machines, with estimates of component life, preventative maintenance and cost of production
For more information on Cat products, dealer services and industry solutions, visit www.cat.com
Maintenance and Service
Easy access and minimal maintenance requirements keep you working. »Learn More
Standard / Optional Equip.
302.4D Standard Equipment
• Hammer/two way auxiliary hydraulic lines
• Auxiliary quick disconnect couplers
• Dozer blade
• Working light mounted to boom
• Canopy – ROPS and TOPS protection
• Retractable seat belt
• Suspension seat, vinyl covered
• Travel pedals
• Maintenance free battery
• Hydraulic oil cooler
• Fixed undercarriage (1397mm/55in)
• Rubber track 250 mm (10 in) wide
• Automatic swing park brake
• Dozer float
302.4D Optional Equipment
• Cab, radio ready – ROPS and TOPS protection, heater/defroster and windscreen washer/wiper
• Suspension seat, fabric covered
• Boom stick or dozer blade check valve
• Removable swing stop
• Mirror pack
• Additional hydraulic circuit diverted from bucket cylinder
• Cab top guard to ISO 10262 (Level 1)
• Auto engine idle
• Joystick mounted proportional auxiliary control with flow control
• Long stick
• Cab/canopy lights
• Second auxiliary lines
Augers
Designed to drill holes for footings, fencing, signs and trees.
Digging Buckets - Mini Excavator
These buckets are ideal for digging in soft to moderate ground.
Ditch Cleaning Buckets - Mini Excavator
Used in ditch cleaning, sloping, grading and other finishing work.