An extending undercarriage and fold out dozer blade allow the machine to be configured for optimum performance. Blade extensions are retained with the dozer making them easy to use and ensuring that they are not lost.
Dozer Float
Ground levelling and finishing applications are fast and easy with the dozer float function engaged making site clean-up much more efficient.
Long Dozer Option
The optional longer dozer blade enables improved ‘dig to blade’ characteristics to give easier on site clean up.
100% Pilot Controls
Delivers excellent machine control and lifetime ‘as new’ performance eliminating the need for linkage and cable maintenance, lowering owning and operating costs and resulting in less downtime.
Dig Force
The new 301.7D boasts high bucket and stick forces making it an impressive and productive excavator.
The choice of two stick lengths allows the customer to configure his machine to deliver even higher stick forces or reach.
Performance
Powerful digging combined with smooth control. »Learn More
High Flexibility
Compact in size and with a transport weight under 2000 kg (4,500 lb), the 301.7D can be transported easily using a conventional trailer and pick up truck or transit van.
The sturdy hoisting eyelets on the cab roof enable the easy and rapid relocation of the machine between sites.
Automatic Swing Lock
Safe transportation of the machine is aided by the Cat automatic swing lock which locks the machines upper body in place when the control console is raised or the engine is stopped.
Work Tools
A range of work tools are available including buckets, hammer and auger to take advantage of the machines versatility. All these tools are matched to the machine to optimize performance and deliver excellent value through productivity and long life.
Auxiliary Hydraulics as Standard Fit
Machine is ‘ready to work’. Hammer and two way lines complete with quick disconnect fittings as standard. Connections are located close to the tool to reduce hose lengths and any potential damage. Additional line options are available to further increase machine versatility. Stick and bucket cylinder hoses are protected by routing them through the boom.
Auxiliary Flow Control
Machines configured with proportional auxiliary hydraulics, include the ability to adjust the flow for even greater tool control. Especially useful with tools such as angling ditching buckets.
Versatility
Flexibility built in for a variety of jobs. »Learn More
Cab Comfort
The Cat 301.7D gives the operator a large comfortable space in which to work. The ergonomic control layout, travel pedals and adjustable wrist resets are engineered to minimize operator fatigue and increase productivity.
The layout is designed for easy cleaning, minimizing downtime between jobs.
There is a choice of cab with heater or canopy available. The canopy offering two sided access for even greater on site versatility.
Split Front Window
The lower front window section slides into the upper section frame.
Both sections are then raised and stored in the roof using a gas assisted mechanism.
This allows the operator to position in front window to suit their visibility and ventilation requirements with easy storage.
Productive Comfort
Large operator environment and ergonomic control layout. »Learn More
Powerful Engine
The Cat 301.7D is fitted with a 17.9 kW (24.3 hp) gross power engine that is installed at a much lower rated 13.2 kW (17.7 hp). This is designed to reduce engine wear, give cooler running temperatures, with longer life and lower owner and operating costs.
Excellent Service Access
Daily checks and regular service points including fuel and hydraulic oil fill are easily reached via the large steel rear door. The main hydraulic valve and lines are also easily reached through a removable floor plate and side panels.
The machine has durable steel body panels all around, offering good resistance to impact damage and helping to maintain the machine’s appearance and value.
Customer Support – Unmatched Support Makes the Difference
Your Cat dealer is ready to assist you with your purchase decision and everything after.
Financing packages are flexible to meet your needs
Unmatched parts availability keeps you working
Make comparisons of machines, with estimates of component life, preventative maintenance and cost of production
For more information on Cat products, dealer services and industry solutions, visit www.cat.com
Engine and Serviceability
Superior power with easy access and minimal maintenance requirements keep you working. »Learn More
Standard / Optional Equip.
301.7D Standard Equipment
• 230 mm (9 in) rubber track
• Hammer/two way auxiliary hydraulic lines
• Auxiliary quick disconnect couplers
• Standard length dozer blade
• Working light mounted to boom
• Canopy – ROPS and TOPS protection
• Retractable seat belt
• Suspension seat, vinyl covered
• Travel pedals
• Maintenance free battery
• Hydraulic oil cooler
• Fixed undercarriage
• Automatic swing park brake
• Dozer float
301.7D Optional Equipment
• Cab, radio ready – ROPS and TOPS protection
• Suspension seat, fabric covered
• Boom stick or dozer blade check valve
• Mirror pack
• Removable swing stop
• Additional hydraulic circuit diverted from bucket cylinder
• Cab top guard to ISO 10262 (Level 1)
• Auto engine idle
• Joystick mounted proportional auxiliary control with flow control
• Long dozer blade
• Long stick
• Extending undercarriage
• Cab/canopy lights
• Second auxiliary lines
Augers
Designed to drill holes for footings, fencing, signs and trees.
Digging Buckets - Mini Excavator
These buckets are ideal for digging in soft to moderate ground.
Ditch Cleaning Buckets - Mini Excavator
Used in ditch cleaning, sloping, grading and other finishing work.
Hammers - Compact Products
Hammers for Skid Steer Loaders and Mini Hydraulic Excavators