1.2 m - 1.8 m (48 in - 60 in) tine, Fusion Coupler

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Tine Length
48 in, 54 in, or 60 in
48 in, 54 in, or 60 in
Carriage Width
62 in
1566 mm
Carriage Height
41 in
1042 mm
Outside Tine Width (max spread)
61 in
1550 mm
Tine Width (single tine)
6 in
200 mm
Tine Thickness
2.5 in
60 mm
Operating Weight
8750 lb
4000 kg
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com