SU488 D Scoop

Overview

Specifications

Overview

SU488 D Scoop


Specifications

Specifications

Height to Top of Cab
3.67 ft
1120 mm
Payload Capacity
16 tons
14.5 tonnes
Length
32.41 ft
9880 mm
Benefits & Features

Specifications

Specifications

Height to Top of Cab
3.67 ft
1120 mm
Payload Capacity
16 tons
14.5 tonnes
Length
32.41 ft
9880 mm

Lift and Carry Capacity

Capacity
14.5 tonnes (16 tons) at 914 mm (36 in) from the face of lift plate
14.5 tonnes (16 tons) at 914 mm (36 in) from the face of lift plate

Dimensions (approximate)

Adjustable Cab Height (minimum) – 35x15-15 Tires
4.12 ft
1257 mm
Adjustable Cab Height (minimum) – 38x16-15 Tires
4.25 ft
1295 mm
Adjustable Cab Height (minimum) – 44x18-20 Tires
4.5 ft
1372 mm
Ground Clearance (No Axles Spacers) (Please reference sales drawing for Ground Clearance profile) – 35x15-15 Tires
10.5 in
267 mm
Ground Clearance (No Axles Spacers) (Please reference sales drawing for Ground Clearance profile) – 38x16-15 Tires
10.5 in
267 mm
Ground Clearance (No Axles Spacers) (Please reference sales drawing for Ground Clearance profile) – 44x18-20 Tires
10.5 in
267 mm
Inside turn radius
12 ft
3660 mm
Main Frame Height – 35X 15-15 Tires
3.21 ft
978 mm
Main Frame Height – 38X 16-15 Tires
3.33 ft
1016 mm
Main Frame Height – 44X 18-20 Tires
3.58 ft
1092 mm
Outside turn radius
29.33 ft
8940 mm
Overall Length – With contoured bucket
32.41 ft
9880 mm
Overall Length – With lifting forks
29.43 ft
8970 mm
Overall Width – With contoured bucket
9.58 ft
2920 mm
Overall Width – With lifting forks
8.92 ft
2720 mm
Scoop utility empty weights
50000 lb
22680 kg
Scoop utility empty weights – with 3,000 lb Ballast
53000 lb
24040 kg
Steering articulation
80°
80°
Wheelbase
12.66 ft
3860 mm

Engine (4 Cylinder)

Cooling System
water based radiator
water based radiator
Cooling fan
Hydraulic driven fan
Hydraulic driven fan
Displacement
290.7 in3
4.8 L
Engine make/model
Caterpillar/Deutz 1013 FC
Caterpillar/Deutz 1013 FC
Maximum power tested
112 kW (150 hp) @ 2,300 rpm
112 kW (150 hp) @ 2,300 rpm
Maximum torque tested
480 ft-lb
651 N·m
Type
Diesel, Turbo Charged, and 4 Cycle
Diesel, Turbo Charged, and 4 Cycle

Engine Speeds

High idle
2350 RPM
2350 RPM
Low idle
1000 RPM
1000 RPM

Start System

Type
Pneumatic gear reduction
Pneumatic gear reduction

Intake Air Cleaner

Intake dual element type
Primary & Secondary
Primary & Secondary
Type
Dry
Dry

Exhaust System

After Treatment
Dry Scrubber
Dry Scrubber
DPM Control
Disposable filter 97% eff
Disposable filter 97% eff
Make
Evarpar/ECS
Evarpar/ECS
Type
Preliminary DOC
Preliminary DOC

Transmission

Make/Model
Dana 32000 series
Dana 32000 series
Speeds, forward and reverse
4
4
Type
Power shift with Fwd/Rev mod
Power shift with Fwd/Rev mod

Torque Converter

Make/Model
Dana integral
Dana integral
Type
Mounted on engine, single element
Mounted on engine, single element

Axles (Front/Rear)

Differential Type
Hydraulic Actuated, Bevel Gear and Pinion Forced Brake Cooling
Hydraulic Actuated, Bevel Gear and Pinion Forced Brake Cooling
Make/Model
Kessler 72 Series
Kessler 72 Series
Type
Outboard Planetary/SAHR Brakes
Outboard Planetary/SAHR Brakes

Wheels

Make/Model
3 piece (Heavy Duty)
3 piece (Heavy Duty)

Tires – Standard

Load
9120 kg @ 8 km/h (20,100 lb @ 5 mph)
9120 kg @ 8 km/h (20,100 lb @ 5 mph)
Size: 35x15-15 – Inflation media
Urethane Fill
Urethane Fill
Size: 35x15-15 – Ply rating
Bias
Bias
Size: 38x16-15 – Inflation media
Urethane Fill
Urethane Fill
Size: 38x16-15 – Ply rating
Bias
Bias
Size: 44x18-20 – Inflation media
Urethane Fill
Urethane Fill
Size: 44x18-20 – Ply rating
Bias
Bias

Hydraulic Filtration

Auxiliary system
Pressure 10 micron; Tank mounted, 25 micron
Pressure 10 micron; Tank mounted, 25 micron
Bucket/PTO system
Pressure 10 micron
Pressure 10 micron
Common Return
replaceable bypass
replaceable bypass
Steer/brake system
Pressure 10 micron
Pressure 10 micron

Hydraulic Systems

Auxiliary system
Open center, HRO Control
Open center, HRO Control
Bucket/PTO system
Open center/Motor Spool
Open center/Motor Spool
Steer/brake system
Open center, HRO Control
Open center, HRO Control
Tank type
Sealed
Sealed

Main Hydraulic Pump

Std pump output @ 2,000 rpm
28 gal/min
106 L/min
Type
Gear
Gear

Cooling/Fan Pump

Std pump output @ 2,000 rpm
17/45 L/min (4.5/12 gal/min)
17/45 L/min (4.5/12 gal/min)
Type
Gear
Gear

Cylinders

Counterbalance load
Lock valves Lift & Tilt (opt)
Lock valves Lift & Tilt (opt)
Rods
Hard chromed
Hard chromed
Type
Double acting
Double acting

Steering System

Actuation
HRO Control
HRO Control
Control valve
Open center
Open center

Accumulator Brakes

Operation Pre charge
6.2 Mpa (900 psi) – Nitrogen pressure
6.2 Mpa (900 psi) – Nitrogen pressure
Quantity x capacity
116 in3
1.9 L
Type
Piston
Piston

Bucket System

Actuation
HRO
HRO
Control valve
Open center
Open center

Articulation

Bearing type and size
Pin & bearing
Pin & bearing
Bush material
Hardened steel
Hardened steel
Degrees of turn either side
45 Degrees
45 Degrees
Pin material
Hardened steel
Hardened steel

Oscillation

Degrees up and down from horizontal
15 Degrees
15 Degrees
Type
Ball Bearing at Articulation
Ball Bearing at Articulation

Seating (Driver)

Type
Adjustable Cross-seated
Adjustable Cross-seated

Canopy

Type
Adjustable CAB Certified to MSHA req
Adjustable CAB Certified to MSHA req

Electrical System

Polarity
Floating
Floating
Type
Approved flameproof
Approved flameproof
Voltage
12
12

Lights

Number/location
2 front, 2 rear
2 front, 2 rear
Type
VICTOR
VICTOR

Alternator

Drive
Hydraulic
Hydraulic
Type
Caterpillar Flameproof
Caterpillar Flameproof

Pneumatic System

Air receiver volume
28 gal
106 L
Compressor type
Piston engine gear driven
Piston engine gear driven
Governed pressure
150 psi
1.03 Mpa
Relief pressure
210 psi
1.45 Mpa

Service Capacities

Fuel Tank
132 L (35 gal) – MSHA Limited
132 L (35 gal) – MSHA Limited
Hydraulic tank
70 gal
265 L
With 35x15-15 Tires – 1st gear max
1.8 mph
2.9 km/h
With 35x15-15 Tires – 2nd gear max
3.7 mph
6 km/h
With 35x15-15 Tires – 3rd gear max
6.4 mph
10.3 km/h
With 35x15-15 Tires – 4th gear max
11.1 mph
17.9 km/h

Maximum Tractive Effort

Reference
Refer to engineering for information dependent on the applications
Refer to engineering for information dependent on the applications

Grade-ability

Front to rear
Up to 30%
Up to 30%
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com