|
| |
| |
| |
|
CL215B LHD Vehicle
Overview
CL215B LHD Vehicle
Specifications
Specifications
- Height
2056-2182 mm (80.9-85.9 in) 2056-2182 mm (80.9-85.9 in)
- Load Capacity
15 tonnes (16.5 tons) 15 tonnes (16.5 tons)
- Power Type
Diesel Diesel
Benefits & Features
Specifications
Specifications
- Height
2056-2182 mm (80.9-85.9 in) 2056-2182 mm (80.9-85.9 in)
- Load Capacity
15 tonnes (16.5 tons) 15 tonnes (16.5 tons)
- Power Type
Diesel Diesel
Capacities
- Bucket Payload
26455 lb 12000 kg
- Maximum Braked Trailer Mass
Consult Caterpillar Consult Caterpillar
- Maximum Un-braked Trailer Mass
33069 lb 15000 kg
- RAS Belt Reeler
26455 lb 12000 kg
- RAS Fixed Jib Maximum Payload
22046 lb 10000 kg
- RAS Forks, Maximum Payload
33069 lb 15000 kg
- RAS Slewing Jib, Maximum Payload
17636 lb 8000 kg
Standard Ejector Bucket
- Heaped Capacity (SAE)
5.9 yd3 4.5 m3
- Struck Capacity
4.6 yd3 3.5 m3
Weight
- Maximum Laden
97003 lb 44000 kg
- Operating with Bucket Only
63933 lb 29000 kg
- Operating without Bucket
58422 lb 26500 kg
Engine Speeds
- High Idle
2300 RPM 2300 RPM
- Low Idle
800 RPM 800 RPM
Fuel Consumption
- At Full Power
10.4 Gal/hr 39.4 L/hr
- Average Mine Duty
20-40 L/hr (5.3-10.5 gal/hr) 20-40 L/hr (5.3-10.5 gal/hr)
Start System
- Starter Motor Type
Air Turbine Type Air Turbine Type
Intake Air Cleaner
- Intake Flame Trap
Spiral Wound Type Spiral Wound Type
- Type/Make
Dry Dual Element/Caterpillar Dry Dual Element/Caterpillar
Exhaust Conditioner
- Aftertreatment
Catalytic Exhaust Purifier Catalytic Exhaust Purifier
- Exhaust Filter
Replaceable Element Except China Replaceable Element Except China
- Exhaust Flame Trap
Replaceable China and RSA Replaceable China and RSA
- Make
Caterpillar Caterpillar
- Type
Flameproof Wet Flameproof Wet
Transmission
- Speeds, Forward and Reverse
4 4
- Type
Power Shift with Forward/Reverse Power Shift with Forward/Reverse
Axles Standard
- Front Axle
Fixed Fixed
- Rear Axle
Trunnion Mount Trunnion Mount
- Type
Outboard Planetary Outboard Planetary
Wheels
- Make/Model
5 Pieces (Heavy Duty) 5 Pieces (Heavy Duty)
Tires – Standard
- Inflation Media
Air Air
- Inflation Pressure
116 psi 800 kPa
- Ply Rating
Radial Radial
- Size
20.5 × R25 20.5 × R25
- Type
XKA Tires XKA Tires
Hydraulic Filtration
- Bucket System
Return 10 Micron; Replaceable with Bypass Return 10 Micron; Replaceable with Bypass
- Steer/Brake System
Pressure 10 Micron; Replaceable with Bypass Pressure 10 Micron; Replaceable with Bypass
Articulation
- Degrees of Turn Either Side
43 Degree 43 Degree
Oscillation
- Degrees Up and Down from Horizon
7.5 Degree 7.5 Degree
Seating (Driver)
- Type
Cross-seated Cross-seated
Canopy
- ROPS/FOPS
Optional Optional
- Type Protective Device
MDG1 MDG1
Electrical System
- Polarity
Floating Chassis Floating Chassis
- Type
Approved Flameproof Approved Flameproof
- Voltage
12 volts 12 volts
Shutdown System
- Optional Shutdowns
• High Methane • Low Hydraulic Oil • Exhaust Scrubber Temperature • High Methane • Low Hydraulic Oil • Exhaust Scrubber Temperature
- Standard Shutdowns
• Low Engine Oil Pressure • Exhaust Temperature • Engine Coolant Level • Engine Coolant Temperature • Low Engine Oil Pressure • Exhaust Temperature • Engine Coolant Level • Engine Coolant Temperature
- Standard Shutdowns (cont'd.)
• Turbo Temperature • Scrubber Level 1 • Scrubber Level 2 • Turbo Temperature • Scrubber Level 1 • Scrubber Level 2
- System Type
DCS Electronic; Intrinsically Safe Approved DCS Electronic; Intrinsically Safe Approved
Lights
- Number/Location
2 Front, 2 Rear; Approved Flameproof 2 Front, 2 Rear; Approved Flameproof
Alternator
- Drive
Hydraulic Hydraulic
- Type
Approved Flameproof Approved Flameproof
Pneumatic System
- Air Flow
0.340 m3/min (12 ft3/min) @ 1,500 rpm 0.340 m3/min (12 ft3/min) @ 1,500 rpm
- Air Receiver Volume
2.8 ft3 80 L
- Compressor Type
Piston Engine Gear Driven Piston Engine Gear Driven
- Governed Pressure
116 psi 800 kPa
- Relief Pressure
120 psi 830 kPa
Vehicle Speeds
- 1st Gear
1.6 mph 2.6 km/h
- 2nd Gear
3.9 mph 6.3 km/h
- 3rd Gear
6.9 mph 11 km/h
- 4th Gear
12 mph 19.4 km/h
Grade Ability
- Front to Rear
1:4 1:4
- Side to Side
1:8 1:8
- Side to Side (Empty)
1:4 1:4
Service Capacities
- Axle Oil (Each)
18.7 gal 71 L
- Engine Cooling System Water
19 gal 72 L
- Engine Crankcase Oil (with Filter)
5.8 gal 25 L
- Fuel Tank
78.3 gal 300 L
- Hydraulic Tank
78.3 gal 300 L
- Main Air Receiver
5.3 ft3 150 L
- Transmission/Converter Oil
10.5 gal 40 L
- Water Make Up Tank
118.9 gal 450 L
Engine (6 Cylinder)
- Cooling Fan
Hydraulic Driven Fan Hydraulic Driven Fan
- Cooling System
Coolant Based Radiator Coolant Based Radiator
- Displacement
439.3 in3 7.2 L
- Engine Make/Model
Cat C7 Cat C7
- Maximum Power Gross
171.5 kW (230 hp) @ 2,200 rpm 171.5 kW (230 hp) @ 2,200 rpm
- Maximum Torque Tested
895 N·m (660 lb-ft) @ 1,700 rpm 895 N·m (660 lb-ft) @ 1,700 rpm
- Radiator Position
Vertical Rear Vertical Rear
- Type
Diesel, Turbocharged Diesel, Turbocharged
Standard / Optional Equip.
CL215B Standard Equipment
- • The CL215B’s come standard with the Rapid Attachment System (RAS) for rapid pick up and release of attachments.
CL215B Optional Equipment
- • Filled Tires – Insert or Foam
- • Fire Suppression System
- • 15 000 kg (33,069 lb) Forks with Side Shift
- • 8000 kg (17,636 lb) Slewing Jib Crane
- • Elevating Work Platform
- • Fuel and Lubrication Pod
- • Concrete Hopper Attachment
- • Alternative Approved Electrical Components (lights, alternators, hour meters, etc.)
- • Load Indication Gauge System
- • Tow Chains
- • Auto Lubrication System
- • 10 000 kg (22,046 lb) Belt/Cable Reeler
- • 5.5 m3 (7.2 yd3) Bucket
- • Trailer Towing Adapter (CHT-50)
- • Power Assist Ready
- • Trailer Power Assist (CHT-50)
| |
| |
| |
|
| |
|