3937 mm (155 in) Material Handling Arm, IT

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Max Load Rating
18995 lb
8616 kg
Retracted Length
79 in
2007 mm
Extended Length
155 in
3937 mm
Number of Adjustments
3
3
Length Between Adjustments
38 in
965 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com