ModelShoe WidthShoe LengthPower Source
»  Wacker Neuson | BS 50-2i
11 in
280 mm

13 in
330 mm

Gas
Gas

»  Wacker Neuson | BS 50-4s
11.02 in
280 mm

12.99 in
330 mm

Gasoline
Gasoline

»  Wacker Neuson | BS 60-4s
11.02 in
280 mm

12.99 in
330 mm

Gasoline
Gasoline

»  Wacker Neuson | BS 70-2i 11
11 in
280 mm

13 in
330 mm

Gas
Gas

»  Wacker Neuson | DS 70 11
11 in
280 mm

13 in
330 mm

Gas
Gas

»  Multiquip | MTR-40F
5.9 in
149.9 mm

10.6 in
269.2 mm

Gasoline
Gasoline

»  Wacker Neuson | BS 50-2
10 in
250 mm

13 in
330 mm

Gas
Gas

»  Wacker Neuson | BS 52Y
10 in
254 mm

13 in
330 mm

Gas
Gas

»  Wacker Neuson | ES 52Y
10 in
254 mm

13 in
330 mm

Electric
Electric

»  Multiquip | MTX-60
10.4 in
264.2 mm

13.4 in
340.4 mm

Gasoline
Gasoline

»  Wacker Neuson | BS 500
11 in
280 mm

13 in
330 mm

Gas
Gas

»  Wacker Neuson | BS 500oi
11 in
280 mm

13 in
330 mm

Gas
Gas

»  Wacker Neuson | BS 600
11 in
280 mm

13 in
330 mm

Gas
Gas

»  Multiquip | MTX-70
11.2 in
284.5 mm

13.4 in
340.4 mm

Gasoline
Gasoline

»  Multiquip | MTX-80
11.2 in
284.5 mm

13.4 in
340.4 mm

Gasoline
Gasoline

»  Multiquip | MTX-90
11.2 in
284.5 mm

13.4 in
340.4 mm

Gasoline
Gasoline

»  Wacker Neuson | BS 700oi
13 in
330 mm

13 in
330 mm

Gas
Gas

»  Wacker Neuson | BS 50-2i Hi Alt
9.8 in
248.9 mm

13.3 in
337.8 mm

Gas
Gas

»  Stone | XH670
10 in
254 mm

13 in
330.2 mm

Gasoline
Gasoline

»  Stone | XH730
11 in
279.4 mm

13 in
330.2 mm

Gasoline
Gasoline

»  Stone | XH840
11 in
279.4 mm

13 in
330.2 mm

Gasoline
Gasoline

»  Wacker Neuson | BS 60-4s Hi Alt
11 in
280 mm

13.5 in
342.9 mm

Gas
Gas

»  Wacker Neuson | BS 70-2i 13
13 in
330.2 mm

13.5 in
342.9 mm

Gas
Gas

»  Wacker Neuson | DS 70 13
13 in
330.2 mm

13.45 in
341.6 mm

Diesel
Diesel

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com