| Model | Blade Guard Capacity | Maximum Cutting Depth | Power Source |
|---|
| » Husqvarna | MG 8 | 8 in 203.2 mm
| 2.5 in 63.5 mm
| Gasoline Gasoline
|
| » Multiquip | FCG1-6H | 10 in 254 mm
| 3.25 in 82.6 mm
| Gasoline Gasoline
|
| » Husqvarna | MG 10 | 10 in 254 mm
| 3.5 in 88.9 mm
| Gasoline Gasoline
|
| » Wacker Neuson | BFS 914 AB | 14 in 355.6 mm
| 5 in 127 mm
| Gasoline Gasoline
|
| » Wacker Neuson | BFS 914 B | 14 in 355.6 mm
| 5 in 127 mm
| Gasoline Gasoline
|
| » Diamond | CC1209RS-14 | 14 in 355.6 mm
| 4.625 in 117.5 mm
| Gasoline Gasoline
|
| » Husqvarna | FS 309 14 | 14 in 355.6 mm
| 4.61 in 117 mm
| Gasoline Gasoline
|
| » Husqvarna | FS 4800 D14 | 14 in 355.6 mm
| 4.5 in 114.3 mm
| Diesel Diesel
|
| » Wacker Neuson | BFS 1318 AB | 18 in 457.2 mm
| 6.5 in 165.1 mm
| Gasoline Gasoline
|
| » Wacker Neuson | BFS 1318 AS | 18 in 457.2 mm
| 6.6 in 167.6 mm
| Gasoline Gasoline
|
| » Diamond | CC1213HS-18 | 18 in 457.2 mm
| 6.625 in 168.3 mm
| Gasoline Gasoline
|
| » Husqvarna | FS 3500 G18 | 18 in 457.2 mm
| 6.5 in 165.1 mm
| Gasoline Gasoline
|
| » Husqvarna | FS 400 18 | 18 in 457.2 mm
| 6.61 in 168 mm
| Gasoline Gasoline
|
| » Husqvarna | FS 413 18 | 18 in 457.2 mm
| 6.61 in 168 mm
| Gasoline Gasoline
|
| » Husqvarna | FS 4800 D18 | 18 in 457.2 mm
| 6.5 in 165.1 mm
| Diesel Diesel
|
| » Husqvarna | FS 513 18 | 18 in 457.2 mm
| 6.61 in 168 mm
| Gasoline Gasoline
|
| » Husqvarna | FS 6600 D18 | 18 in 457.2 mm
| 6.5 in 165.1 mm
| Diesel Diesel
|
| » Multiquip | SP113H18 | 18 in 457.2 mm
| 6.5 in 165.1 mm
| Gasoline Gasoline
|
| » Wacker Neuson | BFS 2020 AS | 20 in 508 mm
| 7.6 in 193 mm
| Gasoline Gasoline
|
| » Diamond | CC1313HS-20XL | 20 in 508 mm
| 7.625 in 193.7 mm
| Gasoline Gasoline
|
| » Diamond | CC1820H-S-20XL | 20 in 508 mm
| 7.625 in 193.7 mm
| Gasoline Gasoline
|
| » Husqvarna | FS 520 20 | 20 in 508 mm
| 7.72 in 196 mm
| Gasoline Gasoline
|
| » Multiquip | SP2S13H20 | 20 in 508 mm
| 7.5 in 190.5 mm
| Gasoline Gasoline
|
| » Multiquip | SP2S20H20 | 20 in 508 mm
| 7.5 in 190.5 mm
| Gasoline Gasoline
|
| » Husqvarna | FS 524 24 | 24 in 609.6 mm
| 9.61 in 244 mm
| Gasoline Gasoline
|
| » Diamond | CC3535-6-26 | 26 in 660.4 mm
| 10.375 in 263.5 mm
| Gasoline Gasoline
|
| » Husqvarna | FS 3500 E26 | 26 in 660.4 mm
| 10.5 in 266.7 mm
| Electric Electric
|
| » Husqvarna | FS 3500 E26 SS | 26 in 660.4 mm
| 10.5 in 266.7 mm
| Electric Electric
|
| » Husqvarna | FS 3500 G26 | 26 in 660.4 mm
| 10.5 in 266.7 mm
| Gasoline Gasoline
|
| » Husqvarna | FS 4800 D26 | 26 in 660.4 mm
| 10.5 in 266.7 mm
| Diesel Diesel
|
| » Husqvarna | FS 4800 D26 3SP | 26 in 660.4 mm
| 10.5 in 266.7 mm
| Diesel Diesel
|
| » Husqvarna | FS 6600 D26 | 26 in 660.4 mm
| 10.5 in 266.7 mm
| Diesel Diesel
|
| » Husqvarna | FS 6600 D26 3SP | 26 in 660.4 mm
| 10.5 in 266.7 mm
| Diesel Diesel
|
| » Husqvarna | FS 3500 E30 | 30 in 762 mm
| 12 in 304.8 mm
| Electric Electric
|
| » Husqvarna | FS 3500 E30 SS | 30 in 762 mm
| 12 in 304.8 mm
| Electric Electric
|
| » Husqvarna | FS 3500 G30 | 30 in 762 mm
| 12 in 304.8 mm
| Gasoline Gasoline
|
| » Husqvarna | FS 4800 D30 | 30 in 762 mm
| 12 in 304.8 mm
| Diesel Diesel
|
| » Husqvarna | FS 4800 D30 3SP | 30 in 762 mm
| 12 in 304.8 mm
| Diesel Diesel
|
| » Husqvarna | FS 6600 D30 | 30 in 762 mm
| 12.5 in 317.5 mm
| Diesel Diesel
|
| » Husqvarna | FS 6600 D30 3SP | 30 in 762 mm
| 12 in 304.8 mm
| Diesel Diesel
|
| » Multiquip | PS403030 | 30 in 762 mm
| 12 in 304.8 mm
| Diesel Diesel
|
| » Husqvarna | FS 4800 D36 | 36 in 914.4 mm
| 15 in 381 mm
| Diesel Diesel
|
| » Husqvarna | FS 4800 D36 3SP | 36 in 914.4 mm
| 15 in 381 mm
| Diesel Diesel
|
| » Husqvarna | FS 6600 D36 | 36 in 914.4 mm
| 15 in 381 mm
| Diesel Diesel
|
| » Husqvarna | FS 6600 D36 3SP | 36 in 914.4 mm
| 15 in 381 mm
| Diesel Diesel
|
| » Multiquip | PS706036 | 36 in 914.4 mm
| 15 in 381 mm
| Diesel Diesel
|
| » Husqvarna | FS 6600 D42 | 42 in 1066.8 mm
| 17.5 in 444.5 mm
| Diesel Diesel
|
| » Husqvarna | FS 6600 D42 3SP | 42 in 1066.8 mm
| 17.5 in 444.5 mm
| Diesel Diesel
|
| » Wacker Neuson | BFS 1350 AL |
| 7.4 in 187.5 mm
| Gasoline Gasoline
|
| » Wacker Neuson | BFS 1350 ALS |
| 7.4 in 187.5 mm
| Gasoline Gasoline
|