ModelMaximum Digging DepthMaximum Digging WidthPower
»  Vermeer | RT100
36 in
914 mm

6 in
152 mm

15 hp
11 kW

»  Vermeer | RT200
48 in
1220 mm

8 in
200 mm

23 hp
17 kW

»  Ditch Witch | 1330
36 in
914 mm

6 in
152 mm

13 hp
9.7 kW

»  Toro | 22970
36 in
914.4 mm

6 in
152.4 mm

15 hp
11.2 kW

»  Toro | 22971
36 in
914.4 mm

6 in
152.4 mm

19 hp
14.2 kW

»  Vermeer | RTX-100
24 in
609.6 mm

6 in
152.4 mm

13 hp
9.7 kW

»  Ditch Witch | RT10
30 in
762 mm

6 in
152.4 mm

11 hp
8.2 kW

»  Ditch Witch | RT12
36 in
914.4 mm

6 in
152.4 mm

16 hp
11.9 kW

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com