ModelMaximum Digging DepthMaximum Digging WidthPower
»  Vermeer | RT450
60 in
1524 mm

12 in
304.8 mm

41 hp
30.6 kW

»  Vermeer | RTX450
60 in
1524 mm

12 in
304.8 mm

41.7 hp
31.1 kW

»  Ditch Witch | RT95
97 in
2464 mm

24 in
610 mm

99 hp
74 kW

»  Ditch Witch | RT75
100 in
2540 mm

24 in
609.6 mm

71 hp
52.9 kW

»  Ditch Witch | RT45
63 in
1600.2 mm

12 in
304.8 mm

39 hp
29.1 kW

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com