ModelPayloadBucket CapacityLength
»  Genie | PB 16
2500 lb
1134 kg

16 ft3
453 L

103 in
2616.2 mm

»  Wacker | WB 16A
2500 lb
1134 kg

16 ft3
453 L

105 in
2667 mm

»  Wacker | WB 16AD
2500 lb
1134 kg

16 ft3
453 L

105 in
2667 mm

»  Wacker | WB 16ADE
2500 lb
1134 kg

16 ft3
453.07 L

105 in
2667 mm

»  Wacker | WB 16ADEF
2500 lb
1134 kg

16 ft3
453 L

105 in
2667 mm

»  Wacker | WB 16ADF
2500 lb
1134 kg

16 ft3
453 L

105 in
2667 mm

»  Wacker | WB 16AE
2500 lb
1134 kg

16 ft3
453 L

105 in
2667 mm

»  Wacker | WB 16AEF
2500 lb
1134 kg

16 ft3
453 L

105 in
2667 mm

»  Wacker | WB 16AF
2500 lb
1134 kg

16 ft3
453 L

105 in
2667 mm

»  Multiquip | WBH16
2500 lb
1134 kg

16 ft3
453.1 L

103 in
2616.2 mm

»  Multiquip | WBH16EAWD
2500 lb
1134 kg

16 ft3
453.1 L

103 in
2616.2 mm

»  Multiquip | WBH16EAWDF
2500 lb
1134 kg

16 ft3
453.1 L

103 in
2616.2 mm

»  Multiquip | WBH16F
2500 lb
1134 kg

16 ft3
453.1 L

103 in
2616.2 mm

»  Genie | PB 21
3200 lb
1451.5 kg

21.01 ft3
595 L

101.5 in
2578.1 mm

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com