ModelOperating RangeBeam ReceptionVertical Reception
»  AGL | MR240
300 ft
91.4 m

240 Degrees
240 Degrees

6 in
152.4 mm

»  AGL | MR360
1000 ft
304.8 m

360 Degrees
360 Degrees

9.75 in
247.7 mm

»  Trimble | CR600
1500 ft
457.2 m

270 Degrees
270 Degrees

5 in
127 mm

»  Trimble | CT-LR30
1500 ft
457.2 m

360 Degrees
360 Degrees

6.75 in
171.5 mm

»  Trimble | CT-LR50
1500 ft
457.2 m

360 Degrees
360 Degrees

6.75 in
171.5 mm

»  Trimble | CT-LR60
1500 ft
457.2 m

360 Degrees
360 Degrees

8.75 in
222.3 mm

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com