ModelPlatform HeightPlatform LengthPlatform Width
»  JLG | 1230ES
12 ft
3.7 m

49.5 in
1257.3 mm

27 in
685.8 mm

»  Genie | GS-1530
15 ft
4.6 m

100 in
2540 mm

29 in
736.6 mm

»  JLG | 1930ES
18.77 ft
5.72 m

73.5 in
1866.9 mm

30 in
762 mm

»  MEC | 1932ES
19 ft
5.8 m

102 in
2590.8 mm

31.5 in
800.1 mm

»  Genie | GS-1930
19 ft
5.8 m

100 in
2540 mm

29 in
736.6 mm

»  JLG | 2030ES
20 ft
6.1 m

90.5 in
2298.7 mm

30 in
762 mm

»  Genie | GS-2032
20 ft
6.1 m

125 in
3175 mm

32 in
812.8 mm

»  Genie | GS-2046
20 ft
6.1 m

125 in
3175 mm

45 in
1143 mm

»  JLG | 2630ES
25.49 ft
7.77 m

90.5 in
2298.7 mm

30 in
762 mm

»  JLG | 260 MRT
26 ft
7.9 m

102 in
2590.8 mm

65 in
1651 mm

»  MEC | 2633ES
26 ft
7.9 m

133 in
3378.2 mm

33 in
838.2 mm

»  MEC | 2647ES
26 ft
7.9 m

133.5 in
3390.9 mm

47 in
1193.8 mm

»  MEC | 2659ES
26 ft
7.9 m

133.5 in
3390.9 mm

46 in
1168.4 mm

»  MEC | 2684ES
26 ft
7.9 m

180 in
4572 mm

72 in
1828.8 mm

»  MEC | 2684RT
26 ft
7.9 m

180 in
4572 mm

72 in
1828.8 mm

»  Genie | GS-2632
26 ft
7.9 m

125 in
3175 mm

32 in
812.8 mm

»  Genie | GS-2632 DC
26 ft
7.9 m

125 in
3175 mm

32 in
812.8 mm

»  Genie | GS-2646
26 ft
7.9 m

125 in
3175 mm

45 in
1143 mm

»  Genie | GS-2669 RT
26 ft
7.9 m

170 in
4318 mm

63 in
1600.2 mm

»  JLG | 2646ES
25.98 ft
7.92 m

98.5 in
2501.9 mm

44 in
1117.6 mm

»  MEC | 3084ES
30 ft
9.1 m

168 in
4267.2 mm

72 in
1828.8 mm

»  MEC | 3084RT
30 ft
9.1 m

168 in
4267.2 mm

72 in
1828.8 mm

»  JLG | 3246ES
31.76 ft
9.68 m

98.5 in
2501.9 mm

44 in
1117.6 mm

»  MEC | 3247ES
32 ft
9.8 m

133.5 in
3390.9 mm

47 in
1193.8 mm

»  MEC | 3259ES
32 ft
9.8 m

133.5 in
3390.9 mm

46 in
1168.4 mm

»  Genie | GS-3232
32 ft
9.8 m

125 in
3175 mm

32 in
812.8 mm

»  Genie | GS-3246
32 ft
9.8 m

125 in
3175 mm

45 in
1143 mm

»  Genie | GS-3369 RT
32.67 ft
10 m

170 in
4318 mm

63 in
1600.2 mm

»  JLG | 3369LE
33 ft
10.1 m

115 in
2921 mm

65 in
1651 mm

»  JLG | 3394RT
33 ft
10.1 m

150 in
3810 mm

86 in
2184.4 mm

»  Genie | GS-3384 RT
33 ft
10.1 m

258.5 in
6565.9 mm

72 in
1828.8 mm

»  Genie | GS-3390 RT
33 ft
10.1 m

258.5 in
6565.9 mm

72 in
1828.8 mm

»  MEC | 3772ES
37 ft
11.3 m

158 in
4013.2 mm

72 in
1828.8 mm

»  MEC | 3772RT
37 ft
11.3 m

158 in
4013.2 mm

72 in
1828.8 mm

»  JLG | 4069LE
40 ft
12.2 m

115 in
2921 mm

65 in
1651 mm

»  Genie | GS-4069 RT
40 ft
12.2 m

170 in
4318 mm

63 in
1600.2 mm

»  JLG | 4394RT
43 ft
13.1 m

150 in
3810 mm

86 in
2184.4 mm

»  Genie | GS-4390 RT
43 ft
13.1 m

258.5 in
6565.9 mm

72 in
1828.8 mm

»  Genie | GS-5390 RT
53 ft
16.2 m

258.5 in
6565.9 mm

72 in
1828.8 mm

»  MEC | 5492RT
54 ft
16.5 m

298.5 in
7581.9 mm

75 in
1905 mm

»  Skyjack | SJIII 3215
15 ft
4.6 m

64 in
1625.6 mm

26 in
660.4 mm

»  Skyjack | SJIII 3219
19 ft
5.8 m

64 in
1625.6 mm

26 in
660.4 mm

»  Skyjack | SJIII 3220
20 ft
6.1 m

84 in
2133.6 mm

28 in
711.2 mm

»  Skyjack | SJ 6826 RT
26 ft
7.9 m

96 in
2438.4 mm

56 in
1422.4 mm

»  Skyjack | SJIII 3226
26 ft
7.9 m

84 in
2133.6 mm

28 in
711.2 mm

»  Skyjack | SJIII 4626
26 ft
7.9 m

84 in
2133.6 mm

42 in
1066.8 mm

»  Skyjack | SJ 7127
27 ft
8.2 m

116.5 in
2959.1 mm

64 in
1625.6 mm

»  Skyjack | SJ 8831
31 ft
9.4 m

138 in
3505.2 mm

70 in
1778 mm

»  Skyjack | SJ 6832 RT
32 ft
9.8 m

96 in
2438.4 mm

56 in
1422.4 mm

»  Skyjack | SJIII 4632
32 ft
9.8 m

84 in
2133.6 mm

42 in
1066.8 mm

»  Skyjack | SJ 7135
35 ft
10.7 m

116.5 in
2959.1 mm

64 in
1625.6 mm

»  Skyjack | SJ 8841
41 ft
12.5 m

138 in
3505.2 mm

70 in
1778 mm

»  Skyjack | SJ 9250
50 ft
15.2 m

168 in
4267.2 mm

74 in
1879.6 mm

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com