| Model | Base Plate Width | Power | Operating Weight |
|---|
| » Wacker Neuson | VP 1340AW | 15.5 in 393.7 mm
| 5.5 hp 4.1 kW
| 168 lb 76.2 kg
|
| » Wacker Neuson | BPU 2540A | 15.8 in 401.3 mm
| 5.5 hp 4.1 kW
| 309 lb 140.2 kg
|
| » Wacker Neuson | VP 1340 | 16 in 406.4 mm
| 6 hp 4.5 kW
| 163 lb 73.9 kg
|
| » Wacker Neuson | VP 1340W | 16 in 406.4 mm
| 6 hp 4.5 kW
| 168 lb 76.2 kg
|
| » Wacker Neuson | BPU 4045A | 17.7 in 449.6 mm
| 6.2 hp 4.6 kW
| 710 lb 322.1 kg
|
| » Wacker Neuson | BPU 5545ARev | 17.7 in 449.6 mm
| 12.9 hp 9.6 kW
| 714.3 lb 324 kg
|
| » Wacker Neuson | DPU 4545He | 17.7 in 449.6 mm
| 9.4 hp 7 kW
| 892.9 lb 405 kg
|
| » Wacker Neuson | DPU 5545He | 17.7 in 449.6 mm
| 9.4 hp 7 kW
| 915 lb 415 kg
|
| » Wacker Neuson | DPU 4045H | 18 in 457.2 mm
| 8.5 hp 6.3 kW
| 725 lb 328.9 kg
|
| » Wacker Neuson | VP 1550 | 19.5 in 495.3 mm
| 5.7 hp 4.3 kW
| 190 lb 86.2 kg
|
| » Wacker Neuson | WP 1550W | 19.5 in 495.3 mm
| 5.7 hp 4.3 kW
| 194 lb 88 kg
|
| » Wacker Neuson | DPU 3050H | 19.68 in 500 mm
| 2.55 hp 1.9 kW
| 385.81 lb 175 kg
|
| » Wacker Neuson | BPU 3050A | 19.7 in 500.4 mm
| 9 hp 6.7 kW
| 366 lb 166 kg
|
| » Wacker Neuson | BPU 3750A | 19.7 in 500.4 mm
| 8 hp 6 kW
| 529.1 lb 240 kg
|
| » Wacker Neuson | DPU 3750H | 19.7 in 500.4 mm
| 7.2 hp 5.4 kW
| 544.5 lb 247 kg
|
| » Wacker Neuson | VP 1550AW | 20 in 508 mm
| 5.5 hp 4.1 kW
| 190 lb 86.2 kg
|
| » Wacker Neuson | VP 1550W | 20 in 508 mm
| 6 hp 4.5 kW
| 190 lb 86.2 kg
|
| » Wacker Neuson | VP 2050A | 20 in 508 mm
| 4.8 hp 3.6 kW
| 233 lb 105.7 kg
|
| » Wacker Neuson | VP 2050AW | 20 in 508 mm
| 5.5 hp 4.1 kW
| 233 lb 105.7 kg
|
| » Wacker Neuson | VP 2050W | 20 in 508 mm
| 6 hp 4.5 kW
| 233 lb 105.7 kg
|
| » Wacker Neuson | DPU 6555He | 21.7 in 551.2 mm
| 12.9 hp 9.6 kW
| 1049.4 lb 476 kg
|
| » Multiquip | MVC82VH | 22.4 in 569 mm
|
| 182 lb 82.6 kg
|
| » Multiquip | MVC82VHW | 22.4 in 569 mm
|
| 182 lb 82.6 kg
|
| » Multiquip | MVH206D | 27.6 in 701 mm
|
| 459 lb 208.2 kg
|
| » Multiquip | MVH206GH | 27.6 in 701 mm
|
| 459 lb 208.2 kg
|
| » Wacker Neuson | DPU 100-70Les |
| 20 hp 14.9 kW
| 1693 lb 767.9 kg
|
| » Wacker Neuson | DPU 130 |
| 32.9 hp 24.5 kW
| 2613 lb 1185.2 kg
|
| » Wacker Neuson | DPU 7060F |
| 14.8 hp 11 kW
| 1365 lb 619.2 kg
|
| » Wacker Neuson | VP 1340A | 15.5 in 393.7 mm
| 4.8 hp 3.6 kW
| 168 lb 76.2 kg
|
| » Wacker Neuson | BPU 2540 | 15.8 in 401.3 mm
| 5.8 hp 4.3 kW
| 309 lb 140.2 kg
|
| » Multiquip | MVH120VGH | 15.8 in 401.3 mm
| 4.8 hp 3.6 kW
| 260 lb 117.9 kg
|
| » Multiquip | MVH306DS2 | 18 in 457.2 mm
| 6.4 hp 4.8 kW
| 725 lb 328.9 kg
|
| » Wacker Neuson | VP 1550A | 19.5 in 495.3 mm
| 4.8 hp 3.6 kW
| 194 lb 88 kg
|
| » Wacker Neuson | BPU 3050 | 19.7 in 500.4 mm
| 9 hp 6.7 kW
| 366 lb 166 kg
|
| » Multiquip | MVC88VGH | 19.7 in 500.4 mm
| 4.8 hp 3.6 kW
| 212 lb 96.2 kg
|
| » Multiquip | MVC88VGHW | 19.7 in 500.4 mm
| 4.8 hp 3.6 kW
| 218 lb 98.9 kg
|
| » Multiquip | MVC90H | 19.7 in 500.4 mm
| 6 hp 4.5 kW
| 197 lb 89.4 kg
|
| » Wacker | VP 2050Y | 20 in 508 mm
| 4.7 hp 3.5 kW
| 250 lb 113.4 kg
|
| » Multiquip | MVH406DSZ | 22 in 558.8 mm
| 10 hp 7.5 kW
| 1003 lb 455 kg
|
| » Multiquip | MVH406GH | 22 in 558.8 mm
| 11 hp 8.2 kW
| 918 lb 416.4 kg
|
| » Multiquip | MVH502DSB2 | 22 in 558.8 mm
| 14.3 hp 10.7 kW
| 1122 lb 508.9 kg
|
| » Multiquip | MVH306GH | 24 in 609.6 mm
| 6 hp 4.5 kW
| 706 lb 320.2 kg
|
| » Stone | SFP2200 | 13 in 330.2 mm
| 4 hp 3 kW
| 140 lb 63.5 kg
|
| » Stone | RP522 | 15.75 in 400.1 mm
| 4 hp 3 kW
| 220 lb 99.8 kg
|
| » Stone | RP652 | 20 in 508 mm
| 9 hp 6.7 kW
| 408 lb 185.1 kg
|
| » Stone | SFA3500 | 20 in 508 mm
| 5.5 hp 4.1 kW
| 225 lb 102.1 kg
|
| » Stone | SFP3000 | 20 in 508 mm
| 5.5 hp 4.1 kW
| 205 lb 93 kg
|
| » Stone | SFP4000 | 20 in 508 mm
| 5.5 hp 4.1 kW
| 215 lb 97.5 kg
|
| » Stone | SFP5100 | 20 in 508 mm
| 5.5 hp 4.1 kW
| 235 lb 106.6 kg
|
| » Stone | RP1130 | 24 in 609.6 mm
| 9.5 hp 7.1 kW
| 926 lb 420 kg
|
| » Stone | RP850 | 24 in 609.6 mm
| 9 hp 6.7 kW
| 568 lb 257.6 kg
|
| » Stone | RP1350 | 28 in 711.2 mm
| 13.6 hp 10.1 kW
| 1126 lb 510.7 kg
|