ModelDescriptionWeightHead Diameter
»  Wacker Neuson | H 25S
Head
Head

2 lb
0.9 kg

1 in
25.4 mm

»  Multiquip | 900HD
Head
Head

2.1 lb
1 kg

0.87 in
22 mm

»  Wacker Neuson | H 25HA
Head
Head

2.6 lb
1.2 kg

1 in
25.4 mm

»  Wacker Neuson | H 35S
Head
Head

3.5 lb
1.6 kg

1.4 in
35.6 mm

»  Wacker Neuson | H 35HA
Head
Head

4.4 lb
2 kg

1.4 in
35.6 mm

»  Multiquip | 1400HD
Head
Head

5.2 lb
2.4 kg

1.38 in
35 mm

»  Sullair | MCV-300
Vibrator
Vibrator

5.3 lb
2.4 kg

1.19 in
30.2 mm

»  Wacker Neuson | H 45S
Head
Head

5.5 lb
2.5 kg

1.8 in
45.7 mm

»  Wacker | HR 48
Head
Head

6 lb
2.7 kg

1.875 in
47.6 mm

»  Wacker | HR 70S
Head
Head

6 lb
2.7 kg

2.75 in
69.9 mm

»  Wacker Neuson | H 45HA
Head
Head

6.8 lb
3.1 kg

1.8 in
45.7 mm

»  Wacker | H 50HA
Head
Head

7.9 lb
3.6 kg

2 in
50.8 mm

»  Wacker | HR 65
Head
Head

8.5 lb
3.9 kg

2.5 in
63.5 mm

»  Multiquip | 314V-10
Shaft
Shaft

9 lb
4.1 kg


»  Sullair | MCV-400
Vibrator
Vibrator

9 lb
4.1 kg

1.63 in
41.4 mm

»  Multiquip | CV1
Motor
Motor

11 lb
5 kg


»  Wacker | HR 70
Head
Head

11 lb
5 kg

2.75 in
69.9 mm

»  Multiquip | CV2
Motor
Motor

13 lb
5.9 kg


»  Wacker | H 65
Head
Head

13.2 lb
6 kg

2.6 in
66 mm

»  Multiquip | CV3
Motor
Motor

14 lb
6.4 kg


»  Multiquip | 382V-10
Shaft
Shaft

16 lb
7.3 kg


»  Sullair | MCV-580
Vibrator
Vibrator

18 lb
8.2 kg

2.25 in
57.2 mm

»  Multiquip | VCW1A
Controller
Controller

21 lb
9.5 kg


»  Sullair | MCV-790
Vibrator
Vibrator

33 lb
15 kg

3.06 in
77.7 mm

»  Multiquip | VHW62A6M
Vibrator (requires VCW-1A controller)
Vibrator (requires VCW-1A controller)

49 lb
22.2 kg

2.4 in
61 mm

»  Multiquip | VHW72A6M
Vibrator (requires VCW-1A controller)
Vibrator (requires VCW-1A controller)

54 lb
24.5 kg

2.8 in
71.1 mm

»  Multiquip | FXA50A6
Vibrator (requires generator)
Vibrator (requires generator)

55 lb
24.9 kg

2 in
50.8 mm

»  Multiquip | FXA60A6
Vibrator (requires generator)
Vibrator (requires generator)

65 lb
29.5 kg

2.375 in
60.3 mm

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com