ModelAmperageBit CapacityWeight
»  Diamond | DK12
14 amps
14 amps

4 in
101.6 mm

20 lb
9.1 kg

»  Diamond | M4C-14-DK12-V
14 amps
14 amps

6 in
152.4 mm

35 lb
15.9 kg

»  Husqvarna | DS 800
20 amps
20 amps

14 in
355.6 mm

110 lb
49.9 kg

»  Diamond | M1C-20-MW4096-V
20 amps
20 amps

10 in
254 mm


»  Diamond | M1C-20-CB-V



»  Multiquip | CDM1H


9 lb
4.1 kg

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com