Noble | R 80 x2

Overview & Specifications

Overview & Specifications

General Specifications

Maximum Load Capacity
8000 lb
3628.7 kg
Power Source
Diesel
Diesel
Power
83 hp
61.9 kW
Maximum Lift Height
21 ft
6.4 m
Vehicle Height
97.8 in
2484.1 mm
Vehicle Width
89 in
2260.6 mm
Drive
2WD
2WD
Engine
Caterpillar
Caterpillar
Fork Length
48 in
1219.2 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com