Noble | R 60 x4

Overview & Specifications

Overview & Specifications

General Specifications

Maximum Load Capacity
6000 lb
2721.6 kg
Power Source
Diesel
Diesel
Power
83 hp
61.9 kW
Maximum Lift Height
21 ft
6.4 m
Vehicle Height
103.5 in
2628.9 mm
Vehicle Width
87.5 in
2222.5 mm
Drive
4WD
4WD
Engine
Caterpillar
Caterpillar
Fork Length
48 in
1219.2 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com