Noble | RC 60

Overview & Specifications

Overview & Specifications

General Specifications

Maximum Load Capacity
6000 lb
2721.6 kg
Power Source
Diesel
Diesel
Power
83 hp
61.9 kW
Maximum Lift Height
21 ft
6.4 m
Vehicle Height
93.5 in
2374.9 mm
Vehicle Width
81 in
2057.4 mm
Drive
2WD
2WD
Engine
Caterpillar
Caterpillar
Fork Length
42 in
1066.8 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com