Wacker Neuson | GV6600A

Overview & Specifications

Overview & Specifications

General Specifications

Maximum Output
6600 W
6600 W
Continuous Output
6000 W
6000 W
AC Voltage
120/240 V
120/240 V
Power Source
Gasoline
Gasoline
Power
11 hp
8.2 kW
Weight
174 lb
78.9 kg
Fuel Tank Capacity
7 gal
26.5 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com