Wacker Neuson | GPSi3200

Overview & Specifications

Overview & Specifications

General Specifications

Maximum Output
3200 W
3200 W
Continuous Output
2800 W
2800 W
AC Voltage
120 V
120 V
Power Source
Gasoline
Gasoline
Power
6.4 hp
4.8 kW
Weight
130.1 lb
59 kg
Fuel Tank Capacity
3.7 gal
14 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com