Master Craft | C-08-10106

Overview & Specifications

Overview & Specifications

General Specifications

Maximum Load Capacity
8000 lb
3628.7 kg
Power Source
Diesel
Diesel
Power
93 hp
69.4 kW
Maximum Lift Height
15.08 ft
4.6 m
Vehicle Height
109 in
2768.6 mm
Vehicle Width
87 in
2209.8 mm
Drive
2WD or 4WD
2WD or 4WD
Engine
Cat/Perkins
Cat/Perkins
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com