CL106 LHD Vehicle

Overview

Specifications

Standard / Optional Equip.

Overview

CL106 LHD Vehicle


Specifications

Specifications

Height
1600 mm (67 in)
1600 mm (67 in)
Load Capacity
6 tonnes (6.6 tons)
6 tonnes (6.6 tons)
Power Type
Diesel, Turbocharged, and 4 Cycle
Diesel, Turbocharged, and 4 Cycle
Benefits & Features

Specifications

Specifications

Height
1600 mm (67 in)
1600 mm (67 in)
Load Capacity
6 tonnes (6.6 tons)
6 tonnes (6.6 tons)
Power Type
Diesel, Turbocharged, and 4 Cycle
Diesel, Turbocharged, and 4 Cycle

Capacities

Bucket Payload
up to 6000 kg (up to 13,227 lb)
up to 6000 kg (up to 13,227 lb)
Maximum Braked Trailer Mass
Consult Caterpillar
Consult Caterpillar
RAS Forks, Maximum Payload 600 mm (23.6 in) Load from Fork Face
up to 6000 kg (up to 13,227 lb)
up to 6000 kg (up to 13,227 lb)

Standard Ejector Bucket

Heaped Capacity (SAE)
3.5 yd3
2.7 m3
Struck Capacity
2.9 yd3
2.25 m3

Weight

Laden with Forks and 6 tonnes (6.61 tons) Load
59965 lb
27200 kg
Unladen with Full Tanks and Bucket
46737 lb
21200 kg

Engine Speeds

High Idle
2800 RPM
2800 RPM
Low Idle
800 RPM
800 RPM

Start System

Starter Motor Type
Air
Air

Intake Air Cleaner

Intake Dual Element Type
Primary and Secondary
Primary and Secondary
Type
Dry
Dry

Exhaust Conditioner

Aftertreatment
Catalytic Exhaust Purifier
Catalytic Exhaust Purifier
Exhaust Filter
Replaceable Element Except China
Replaceable Element Except China
Exhaust Flame Trap
Replaceable China and RSA
Replaceable China and RSA
Make
Caterpillar
Caterpillar
Type
Flameproof Wet
Flameproof Wet

Transmission

Speeds, Forward and Reverse
4
4
Type
Power Shift with Forward/Reverse Modulation
Power Shift with Forward/Reverse Modulation

Wheels

Make/Model
5 Piece (Heavy Duty)
5 Piece (Heavy Duty)

Tires – Standard

Inflation Media
Air
Air
Inflation Media
Air
Air
Load/Speed Rating
Maximum 6 km/h (3.7 mph) when loaded 6 tonnes (6.6 tons)
Maximum 6 km/h (3.7 mph) when loaded 6 tonnes (6.6 tons)
Ply Rating
Radial
Radial
Ply Rating
Radial
Radial
Size
17.5 × 25 L3
17.5 × 25 L3
Size
14.00 × 24 L3
14.00 × 24 L3

Hydraulic Filtration

Auxiliary System
Pressure 10 Micron
Pressure 10 Micron
Bucket/PTO System
Pressure 10 Micron
Pressure 10 Micron
Common Return
Tank Mounted, 25 Micron, Replaceable with Bypass
Tank Mounted, 25 Micron, Replaceable with Bypass
Steer/Brake System
Pressure 10 Micron
Pressure 10 Micron

Articulation

Degrees of Turn Either Side
43 Degree
43 Degree

Oscillation

Degrees Up and Down from Horizontal
8 Degree
8 Degree
Type
Ball Bearing at Articulation
Ball Bearing at Articulation

Seating (Driver)

Suspension
Adjust Spring/Shock Absorber
Adjust Spring/Shock Absorber
Type
Cross-seated
Cross-seated

Canopy

Type
Cab to (MDG1)
Cab to (MDG1)

Electrical System

Type
Approved Flameproof
Approved Flameproof
Voltage
12 volts
12 volts

Lights

Number/Location
2 Front, 2 Rear
2 Front, 2 Rear
Type
Flameproof
Flameproof

Alternator

Drive
Hydraulic
Hydraulic
Type
Flameproof
Flameproof

Pneumatic System

Air Receiver Volume
2.8 ft3
80 L
Compressor Type
Piston Engine Gear Driven
Piston Engine Gear Driven
Governed Pressure
116 psi
830 kPa
Relief Pressure
120 psi
896 kPa

Grade Ability

Front to Rear
1:4
1:4
Side to Side (Empty) RAS Raised 300 mm (0.98 ft) from Floor
1:4
1:4
Side to Side (Laden Bucket Load Fully Raised)
1:8
1:8

Service Capacities

Axle Oil (Each)
4.7 gal
18 L
Converter Oil
10.6 gal
40 L
Engine Cooling System Water
19 gal
72 L
Engine Crankcase Oil (with Filter)
5.8 gal
22 L
Fuel Tank
40 gal
150 L
Hydraulic Tank
66 gal
250 L
Main Air Receiver
21 gal
80 L
Transmission
10.6 gal
40 L
Water Make Up Tank
79 gal
300 L

Engine (6 Cylinder)

Cooling Fan
Hydraulic Driven Fan
Hydraulic Driven Fan
Cooling System
Water Based Radiator
Water Based Radiator
Displacement
393.6 in3
6.45 L
Engine Make/Model
MWM
MWM
Maximum Power Tested
117 kW (157 hp) @ 2,200 rpm
117 kW (157 hp) @ 2,200 rpm
Maximum Torque Tested
585 N·m (431 lb-ft) @ 1,400 rpm
585 N·m (431 lb-ft) @ 1,400 rpm
Type
Diesel, Turbocharged, and 4 Cycle
Diesel, Turbocharged, and 4 Cycle

Torque Converter

Type
Mounted on Engine, Single Element
Mounted on Engine, Single Element

Axles (Front/Rear)

Differential Type
Bevel Gear and Pinion
Bevel Gear and Pinion
Type
Inboard Planetary
Inboard Planetary

Vehicle Speeds (Maximum speeds are limited to the load being carried 2nd gear maximum.)

1st Gear – Maximum
2.5 mph
4 km/h
2nd Gear – Maximum
5 mph
8 km/h
3rd Gear – Maximum
8.7 mph
14 km/h
4th Gear – Maximum
14.9 mph
24 km/h

Maximum Tractive Effort

Reference
Refer to engineering for information dependant on the applications.
Refer to engineering for information dependant on the applications.

Standard / Optional Equip.

CL106 Standard Equipment

• The Cat® CL106 comes standard with the Rapid Attachment System (RAS) for rapid pick up and release of attachments.

CL106 Optional Equipment

• Forks with Side Shift
• Slewing Jib Crane
• 3 m3 (3.9 yd3) Bucket – Spade or Straight Lip
• Belt/Cable Reeler
• Manual Side Shift Forks
• Work Platform
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com