Row-Crop - Non-Current

  
  
ModelDrawbar PowerWidth of Std. Track BeltMaximum Operating Weight
»  Challenger® 35
149 hp
111 kW

18 in
457 mm

26750 lb
12133 kg

»  Challenger® 45
170 hp
127 kW

18 in
457 mm

26750 lb
12133 kg

»  Challenger® 55
191 hp
142 kW

18 in
457 mm

26750 lb
12133 kg

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com