Challenger® 35 Agricultural Tractor

Overview & Specifications

Overview & Specifications

Engine

Drawbar Power
149 hp
111 kW
Engine Model
Cat 3116
Cat 3116

Belts

Width of Std. Track Belt
18 in
457 mm

Weights

Maximum Operating Weight
26750 lb
12133 kg
Minimum Operating Weight
21690 lb
9838 kg

Fuel Tank

Fuel Tank Capacity
125 gal
473 L

Performance

Rated PTO Power
175 hp
131 kW
Gross Engine Power
221 hp
165 kW
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com