LEXION® 450 Combine

Overview & Specifications

Overview & Specifications

Engine

Gross Horsepower
250 hp
186 kW
Engine Model
Cat 3126 ATAAC
Cat 3126 ATAAC

Wheels/Tracks

Wheels/Tracks
Wheels
Wheels

Threshing

Threshing System
APS
APS
Cylinder Width
56 in
1420 mm
Total Concave Area
2653 in2
1.71 m2

Separating

Separation System
Straw Walkers
Straw Walkers
Separating Area
9612 in2
6.2 m2
Number of Straw Walkers
Five
Five

Capacities

Cleaning Area
7639 in2
4.92 m2
Grain Tank Capacity
249 bu
8800 L
Unloading Rate
2 bu/sec
69 L/sec
Fuel Tank Capacity
130 gal
500 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com