LEXION® 485 Combine

Overview & Specifications

Overview & Specifications

Engine

Gross Horsepower
365 hp
272 kW
Engine Model
3176C ATAAC
3176C ATAAC

Wheels/Tracks

Wheels/Tracks
Tracks
Tracks

Threshing

Threshing System
APS
APS
Cylinder Width
67 in
1700 mm
Total Concave Area
2677 in2
1.73 m2

Separating

Separation System
Rotary
Rotary
Separating Area
9641 in2
6.22 m2
Number of Rotors
Two
Two

Capacities

Cleaning Area
9286 in2
5.99 m2
Grain Tank Capacity
280 bu
9968 L
Unloading Rate
2.7 bu/sec
95 L/sec
Fuel Tank Capacity
170 gal
650 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com