CB-534D XW Asphalt Compactor

Overview & Specifications

Overview & Specifications

Weights

Operating Weight at Rear Drum with ROPS/FOPS
12322 lb
5588 kg
Operating Weight at Front Drum with ROPS/FOPS
12595 lb
5712 kg
Operating Weight with ROPS/FOPS
24860 lb
11300 kg

Operating Specifications

Curb Clearance
34.5 in
870 mm
Turning Radius Outside Drum Edge
236 in
6000 mm
Turning Radius Inside Drum Edge
157 ft
4000 mm
Ground Clearance
12 in
306 mm
Travel Speed – Maximum
8 mph
13 km/h

Engine

Gross Power
130 hp
97 kW
Net Power - EEC 80/1260
125 hp
93 kW
Net Power - ISO 9249
125 hp
93 kW
Bore
4.12 in
105 mm
Stroke
5 in
127 mm
Net Power - SAEJ1349 (JUN 95)
124 hp
92 kW
Engine Model
Cat® 3054C
Cat® 3054C

Dimensions

Overall Length
194 in
4940 mm
Wheelbase
143 in
3640 mm
Height at Steering Wheel
104 in
2320 mm
Height with ROPS/FOPS
123 in
3130 mm
Compaction Width
79 in
2000 mm
Overall Width
86 in
2180 mm

Vibratory System

Drum Width
79 in
2000 mm
Drum Diameter
51 in
1300 mm
Frequency
2520 vpm
42 Hz
Vibration Selection
Independent per drum
Independent per drum
Eccentric Weight Drive
Hydraulic direct, auto reversing
Hydraulic direct, auto reversing
Centrifugal Force per Drum – Maximum
25208 lb
112.6 kN
Centrifugal Force per Drum – Minimum
7922 lb
35 kN
Nominal Amplitude – High
0.034 in
0.86 mm
Nominal Amplitude – Low
0.01 in
0.26 mm

Service Refill Capacities

Fuel Tank Capacity
58 gal
219 L
Water (Spray) Tank Capacity
290 gal
1100 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com