The new D4G combines the power of a larger tractor with the versatility and maneuverability of a smaller machine in one package to meet a wide range of job applications. With its comfortable operator station, excellent visibility and simple joystick control, the D4G is everything you expect from Caterpillar and more!
D4G Track-Type Tractor
Overview & Specifications
Engine
Engine Model
Cat 3046
Cat 3046
Power - Net
80 hp
60 kW
Power - Gross
87 hp
65 kW
Displacement
305 in3
5 cm3
Caterpillar
80 hp
60 kW
ISO 9249
80 hp
60 kW
EEC 80/1269
80 hp
60 kW
SAE J1349
80 hp
60 kW
Bore
3.7 in
94 mm
Stroke
4.7 in
120 mm
Operating Specifications
Dig Depth (VPAT Blade)
22.36 in
568 mm
Lift Height (VPAT blade)
27.01 in
686 mm
Max Tilt (VPAT blade)
15.24 in
387 mm
Max Angle (VPAT blade)
25 Degrees
25 Degrees
Transmission
Drive Pumps
2
2
Track motors
2
2
Relief valve settings
6380 psi
44000 kPa
Maximum travel speed - forward
5.6 mph
9 km/h
Maximum travel speed - reverse
6 mph
9.6 km/h
Weights
Operating Weight - XL
17317.29 lb
7855 kg
Operating Weight - LGP
18073.47 lb
8198 kg
Dimensions
Overall Height
8.92 ft
2718 mm
Bulldozer Blade Width (Straight)
8.76 ft
2671 mm
Service Refill Capacities
Fuel tank
48.6 gal
187 L
Crankcase and filter
3.4 gal
13 L
Final drives, XL (each side)
3.9 gal
14.7 L
Final drives, LGP (each side)
5.7 gal
21.5 L
Cooling system
5.5 gal
21 L
Transmission/hydraulic tank
12 gal
46.5 L
Hydraulic Controls
Pump Output
16.14 gal/min
61.1 L/min
Relief valve setting
2900 psi
20000 kPa
Final Drive
Features
null
Steering and Braking
Features
null
Undercarriage
Shoe width - XL
18 in
460 mm
Shoe width - LGP
25 in
635 mm
Length of track on ground - XL
87 in
2211 mm
Length of track on ground - LGP
87 in
2211 mm
Track gauge - XL
59 in
1499 mm
Track gauge - LGP
66 in
1676 mm
Ground contact area - XL
3153 in2
2.034 cm2
Ground contact area - LGP
4352 in2
2.808 cm2
Ground pressure - XL
5.47 psi
37.7 kPa
Ground pressure - LGP
4.11 psi
28.3 kPa
Ripper
Type
Parallelogram
Parallelogram
Number of Shanks
3
3
Maximum digging depth
13.3 in
337.5 mm
Maximum reach at ground line
25 in
627 mm
Maximum ground clearance under tip
16.2 in
412.2 mm
Overall width
67.3 in
1710 mm
Height
6.5 in
165 mm
Weight
1241 lb
563 kg
Winch
Weight
1345 lb
610 kg
Winch Drive
Hydrostatic
Hydrostatic
Control
Pilot hydraulic
Pilot hydraulic
Speed
Variable
Variable
Winch length
27.76 in
705 mm
Overall width
29.2 in
741 mm
Drum diameter
10 in
254 mm
Drum width
10.8 in
274 mm
Throat clearance
6.75 in
171.5 mm
Rope diameter - recommended
0.63 in
16 mm
Rope diameter - optional
0.75 in
19 mm
Drum capacity - recommended cable
371 ft
113 m
Drum capacity - optional cable
257 ft
78 m
Maximum line pull - bare drum
40000 lb
18144 kg
Maximum line pull - full drum
25000 lb
11340 kg
Maximum line speed - bare drum
131.23 ft/min
40 m/min
Maximum line speed - full drum
206.69 ft/min
63 m/min
Standards
ROPS
SAE J397-OCT95, SAE J1040-MAY94, ISO 3471-94, ISO 3164-95
SAE J397-OCT95, SAE J1040-MAY94, ISO 3471-94, ISO 3164-95