301.6C Mini Hydraulic Excavators

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Mitsubishi L3E NA Diesel
Mitsubishi L3E NA Diesel
Net Power
18.1 hp
13.5 kW
Gross Power
19 hp
14 kW

Weights

Operating Weight
3549 lb
1610 kg
Operating Weight with Cab
3792 lb
1720 kg

Dimensions

Max digging depth - standard stick
6.8 ft
2080 mm
Max reach ground level - standard stick
11.8 ft
3610 mm
Height over cab
7.19 ft
2190 mm
Length to Center of Rollers
11.84 ft
3610 mm
Max cutting height - long stick
11.35 ft
3460 mm
Max cutting height - standard stick
10.99 ft
3350 mm
Max digging depth - long stick
7.61 ft
2320 mm
Max dump height - long stick
8.1 ft
2480 mm
Max dump height - standard stick
7.7 ft
2360 mm
Max horizontal reach - long stick
12.47 ft
3800 mm
Max horizontal reach - standard stick
11.84 ft
3610 mm
Max vertical dig depth - long stick
5.9 ft
1810 mm
Max vertical dig depth - standard stick
5.3 ft
1620 mm
Shipping Height
7.19 ft
2190 mm
Shipping length
12.1 ft
3695 mm
Swing radius - rear
3.58 ft
1090 mm
Track gauge
2.46 ft
750 mm
Track shoe width
0.75 ft
230 mm
Transport Width
3.22 ft
980 mm
Width over track
3.22 ft
980 mm

Engine Dimensions

Bore
3 in
76 mm
Stroke
2.8 in
70 mm
Displacement
58.1 in3
0.95 L

Travel System

Gradeability (max) – high
30 Degrees
30 Degrees
Max traction force - high speed
1574 lb
7 kN
Max traction force - low speed
3372 lb
15 kN
Travel Speed – High
2.8 mph
4.5 km/h
Travel Speed – Low
1.25 mph
2 km/h

Hydraulic System

Operating Pressure – Equipment
2988 psi
206 bar
Digging forces - stick (standard)
2225.61 lb
9.9 kN
Digging Force – Stick (long)
1978.32 lb
8.8 kN
Digging Force – Stick (standard)
2226 lb
9.9 kN
Digging force - Stick, long
1978 lb
8.8 kN
Digging force – bucket
3462 lb
15.4 kN
Operating Pressure – Travel
2988 psi
206 bar
Operating Pressure – Swing
2524 psi
174 bar
Auxiliary circuits - primary - at 174 bar
9 gal/min
34.4 L/min
Auxiliary circuits - secondary - at 174 bar
3.85 gal/min
14.6 L/min
Pump - gear (dual) (swing, pilot)
3.85 gal/min
14.6 L/min
Pump - piston (tandem)
5.25 gal/min
19.8 L/min

Swing System

Machine Swing Speed
10.5 RPM
10.5 RPM
Boom swing - left (without stop)
90 Degrees
90 Degrees
Boom swing - left (with stop)
54 Degrees
54 Degrees
Boom Swing – Right
50 Degrees
50 Degrees

Sound Levels

Canopy
83 dB(A)
83 dB(A)
Cab
83 dB(A)
83 dB(A)

Electrical System

Type
12-volt system, 500 CCA, 35 amp/h maintenance free battery
12-volt system, 500 CCA, 35 amp/h maintenance free battery

Blade

Width
38.6 in
980 mm
Height
8.9 in
225 mm
Dig Depth
9.1 in
230 mm
Lift Height
7.1 in
180 mm

Service Refill Capacities

Cooling System
1.06 gal
4 L
Engine Oil
1.08 gal
4.1 L
Hydraulic Tank
6.3 gal
24 L
Fuel Tank
5.8 gal
22 L
Hydraulic System
9.8 gal
37 L

MSC Comments

MSC Spec Date
8/05
8/05
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com