302.5C
Engineered Durability
The heavy-duty structures and clean lines of the Cat 302.5C ensure long life and reduce maintenance costs in tough, demanding applications.
--- Select a Model ---
301.5
301.6
301.6C
301.8
301.8C
302.5
302.5C
303C CR
304 CR
303 CR
303.5
303.5C CR
304C CR
304.5
305 CR
305C CR
307C
307C SB
308C CR
302.5C Mini Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
Mitsubishi S3L2 NA Diesel
Mitsubishi S3L2 NA Diesel
Net Power
24.9 hp
18.6 kW
Gross Power
26.7 hp
19.9 kW
Weights
Operating Weight
6052 lb
2745 kg
Operating Weight with Cab
6283 lb
2850 kg
Dimensions
Max digging depth - standard stick
8.66 ft
2640 mm
Max reach ground level - standard stick
14.91 ft
4545 mm
Height over cab
7.55 ft
2300 mm
Length to Center of Rollers
14.91 ft
4545 mm
Max cutting height - long stick
14.86 ft
4530 mm
Max cutting height - standard stick
14.29 ft
4355 mm
Max digging depth - long stick
16.17 ft
4930 mm
Max dump height - long stick
10.76 ft
3280 mm
Max dump height - standard stick
10.2 ft
3110 mm
Max horizontal reach - long stick
10.76 ft
3280 mm
Max horizontal reach - standard stick
10.2 ft
3110 mm
Max vertical dig depth - standard stick
6.3 ft
1920 mm
Shipping Height
7.55 ft
2300 mm
Shipping length
14.8 ft
4515 mm
Swing radius - rear
4.2 ft
1280 mm
Track gauge
3.77 ft
1150 mm
Track shoe width
0.98 ft
300 mm
Transport Width
4.76 ft
1450 mm
Width over track
4.76 ft
1450 mm
Engine Dimensions
Bore
3.1 in
78 mm
Stroke
3.6 in
92 mm
Displacement
80.4 in3
1.3 L
Travel System
Gradeability (max) – high
30 Degrees
30 Degrees
Max traction force - high speed
2788 lb
12.4 kN
Max traction force - low speed
5305 lb
23.6 kN
Travel Speed – High
3.1 mph
5 km/h
Travel Speed – Low
1.6 mph
2.5 km/h
Hydraulic System
Operating Pressure – Equipment
3205 psi
221 bar
Digging forces - stick (standard)
3439.58 lb
15.3 kN
Digging Force – Stick (long)
2945 lb
13.1 kN
Digging Force – Bucket
5440.38 lb
24.2 kN
Digging Force – Stick (standard)
3440 lb
15.3 kN
Digging force - Stick, long
2945 lb
13.1 kN
Digging force – bucket
5440 lb
24.2 kN
Operating Pressure – Travel
3205 psi
221 bar
Operating Pressure – Swing
2524 psi
174 bar
Auxiliary circuits - primary - at 174 bar
16.9 gal/min
64 L/min
Auxiliary circuits - secondary - at 174 bar
3.8 gal/min
14.4 L/min
Pump - gear (dual) (swing, pilot)
4.9 gal/min
18.4 L/min
Pump - piston (tandem)
8.2 gal/min
31.2 L/min
Swing System
Type
Hydraulic motor-driven
Hydraulic motor-driven
Machine Swing Speed
9.5 RPM
9.5 RPM
Boom swing - left (without stop)
90 Degrees
90 Degrees
Boom swing - left (with stop)
54 Degrees
54 Degrees
Boom Swing – Right
48 Degrees
48 Degrees
Sound Levels
Canopy
81 dB(A)
81 dB(A)
Cab
81 dB(A)
81 dB(A)
Blade
Width
57.1 in
1450 mm
Height
12.6 in
320 mm
Dig Depth
16.5 in
420 mm
Lift Height
11.2 in
285 mm
Service Refill Capacities
Cooling System
1.2 gal
4.5 L
Engine Oil
1.7 gal
6.4 L
Hydraulic Tank
9.5 gal
36 L
Fuel Tank
10 gal
38 L
Hydraulic System
13.2 gal
50 L
MSC Comments
MSC Spec Date
8/05
8/05