The TL642 is a highly versatile machine, designed to deliver maximum performance with traditional Cat reliability, durability and productivity in the toughest working conditions.
TL642 Telehandler
Overview & Specifications
Engine
Engine Model
Cat® C4.4 DITAAC Tier III
Cat® C4.4 DITAAC Tier III
Gross Power (Basic)
99 hp
74.5 kW
Maximum Torque - Standard
302.4 lb ft
410 N·m
Bore
4.13 in
105 mm
Stroke
4.99 in
127 mm
Displacement
268.5 in3
4.4 L
Weights
Operating Weight
20240 lb
9180 kg
Operating Specifications
Rated Load Capacity
6500 lb
2948 kg
Maximum Lift Height
42 ft
12800 mm
Load at Max Height - No Stabilizers
6500 lb
2948 kg
Maximum Forward Reach
30 ft
9144 mm
Load at Max Reach - No Stabilizers
700 lb
317.5 kg
Top Travel Speed
20.4 mph
30 km/h
Load at Max Height
6500 lb
2948 kg
Load at Max Reach
700 lb
317.5 kg
Load at Maximum Height
6500 lb
2948 kg
Load at Maximum Reach
700 lb
317.5 kg
Dimensions
Height
7.8 ft
2377 mm
Width
7.91 ft
2410 mm
Wheelbase
10.7 ft
3261 mm
Length to Fork Face
18.5 ft
5639 mm
Ground Clearance
16.4 in
416 mm
Turning Radius Over Tires
12 ft
3658 mm
Tires
Standard
13.00 x 24 12-PR
13.00 x 24 12-PR
Optional Construction
13.00 x 24 Foam Filled or Rock Lug or Solid
13.00 x 24 Foam Filled or Rock Lug or Solid
Hydraulic System
Pump Type
Single-section
Single-section
Service Refill Capacities
Fuel Tank
38 gal
144 L
Hydraulic Tank
40 gal
151.4 L
Hydraulic System
40 gal
151.4 L
Boom Performance
Boom Up
13 Seconds
13 Seconds
Boom Down
10 Seconds
10 Seconds
Tele In
13 Seconds
13 Seconds
Tele Out
14 Seconds
14 Seconds
Drawbar Pull (Basic)
18000 lb
80.07 kN
Brakes
Parking Brake
Spring-applied hydraulic release on front axle
Spring-applied hydraulic release on front axle
Features
Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle
Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle
Axles
Manufacturer
Dana
Dana
Operator Station
Features
Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab
Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab
Instrumentation
Features
Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge
Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge