The TL1055 is a highly versatile machine, designed to deliver maximum performance with traditional Cat reliability, durability and productivity in the toughest working conditions.
TL1055 Telehandler
Overview & Specifications
Engine
Engine Model
Cat® C4.4 EDITAAC, Tier 3
Cat® C4.4 EDITAAC, Tier 3
Gross Power (Basic)
125 hp
93.21 kW
Net Power (Basic)
118.7 hp
88.5 kW
Bore
4.13 in
105 mm
Stroke
5 in
127 mm
Displacement
269 in3
4.4 L
Weights
Operating Weight
34910 lb
15835 kg
Operating Specifications
Rated Load Capacity
10000 lb
4536 kg
Maximum Lift Height
55 ft
16760 mm
Load at Max Height – Stabilizers Down
5000 lb
2268 kg
Maximum Forward Reach
42.5 ft
12950 mm
Load at Max Reach – Stabilizers Down
2500 lb
1134 kg
Top Travel Speed
18.9 mph
30.4 km/h
Load at Max Height
5000 lb
2268 kg
Load at Max Reach
2500 lb
1134 kg
Dimensions
Height
8.4 ft
2560 mm
Width
8.4 ft
2560 mm
Wheelbase
12 ft
3658 mm
Length to Fork Face
20.8 ft
6340 mm
Ground Clearance
18 in
457 mm
Turning Radius Over Tires
14 ft
4267 mm
Tires
Standard
14.00 x 24 - 12 PR
14.00 x 24 - 12 PR
Optional Construction
14.00 x 24 Foam Filled, Rock Lug or Solid
14.00 x 24 Foam Filled, Rock Lug or Solid
Hydraulic System
Pump Type
Load sensing piston
Load sensing piston
Service Refill Capacities
Fuel Tank
38 gal
144 L
Hydraulic Tank
60 gal
227.1 L
Hydraulic System
60 gal
227.1 L
Boom Performance
Boom Up
15.7 Seconds
15.7 Seconds
Boom Down
13.9 Seconds
13.9 Seconds
Tele In
13.9 Seconds
13.9 Seconds
Tele Out
17.6 Seconds
17.6 Seconds
Drawbar Pull (Basic)
20000 lb
88.96 kN
Brakes
Parking Brake
mechanical on front axle
mechanical on front axle
Features
Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes - mechanical on front axle
Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes - mechanical on front axle
Axles
Manufacturer
Dana
Dana
Operator Station
Features
Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab
Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab
Instrumentation
Features
Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge
Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge