TL1255 Telehandler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C4.4 EDITAAC, Tier 3
Cat® C4.4 EDITAAC, Tier 3
Gross Power (Basic)
141 hp
105.1 kW
Net Power (Basic)
134.9 hp
100.6 kW

Weights

Operating Weight
35644.3 lb
16168 kg

Operating Specifications

Rated Load Capacity
12000 lb
5443 kg
Maximum Lift Height
54.46 ft
16600 mm
Load at Max Height – Stabilizers Down
5000 lb
2268 kg
Load at Max Height – Stabilizers Up
4000 lb
1814 kg
Maximum Forward Reach
42.5 ft
12950 mm
Load at Max Reach – Stabilizers Down
3500 lb
1587 kg
Top Travel Speed
18.9 mph
30.4 km/h
Load at Max Height
5000 lb
2268 kg
Load at Max Reach
3498.73 lb
1587 kg

Dimensions

Height
8.4 ft
2560 mm
Width
8.4 ft
2560 mm
Wheelbase
12 ft
3658 mm
Length to Fork Face
20.8 ft
6340 mm
Ground Clearance
19 in
482.6 mm
Turning Radius Over Tires
14 ft
4267 mm

Tires

Standard
17.50 x 25 - 12 PR
17.50 x 25 - 12 PR
Optional Construction
17.50 x 25 Foam Filled, Rock Lug or 14.00 x 24 Solid
17.50 x 25 Foam Filled, Rock Lug or 14.00 x 24 Solid

Hydraulic System

Pump Type
Load sensing piston
Load sensing piston

Service Refill Capacities

Fuel Tank
38 gal
144 L
Hydraulic Tank
60 gal
227.1 L
Hydraulic System
60 gal
227.1 L

Boom Performance

Boom Up
15.7 Seconds
15.7 Seconds
Boom Down
13.9 Seconds
13.9 Seconds
Tele In
13.9 Seconds
13.9 Seconds
Tele Out
17.6 Seconds
17.6 Seconds
Drawbar Pull (Basic)
20000 lb
88.96 kN

Brakes

Parking Brake
mechanical on front axle
mechanical on front axle
Features
Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes - mechanical on front axle
Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes - mechanical on front axle

Axles

Manufacturer
Dana
Dana

Operator Station

Features
Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab
Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab

Instrumentation

Features
Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge
Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com