The Cat 908H Compact Wheel Loader delivers high performance with outstanding versatility. Spacious cab with joystick control keeps you comfortable throughout the work day, allowing you to get more done. Loader design delivers strength and durability with superior control. Do more with one machine with the new skid steer loader style coupler. This coupler allows the use of Cat Skid Steer, Multi Terrain and Compact Track Loader hydromechanical work tools on the Cat Compact Wheel Loader for greater machine versatility. Expand your business with the new 908H.
908H Compact Wheel Loader
Overview & Specifications
Engine
Net Power
79 hp
59 kW
Gross Power
83 hp
62 kW
ISO 9249 Rating
80 hp
60 kW
EEC 80/1269 Rating
80 hp
60 kW
SAE J1349 Rating
79 hp
59 kW
Model
Cat® C3.4
Cat® C3.4
Engine Dimensions
Bore
3.7 in
94 mm
Stroke
4.7 in
120 mm
Displacement
203 in3
3.3 L
Weights
Operating Weight
14253 lb
6465 kg
Operating Specifications
Rated Bucket Capacity
1.4 yd3
1.1 m3
Tire Size
405/70 R20
405/70 R20
Breakout Force
10566 lb
47 kN
Rated Operating Load @ Full Turn, Forks (EN 474-3:2006, Firm and Level Ground, 500 mm [20 in] Load Center) (80% of FTSTL)
5192 lb
2355 kg
Rated Operating Load @ Full Turn, Bucket
3756 lb
1704 kg
Rated Operating Load @ Full Turn, Forks (EN 474-3:2006, Rough Terrain, 500 mm [20 in] Load Center) (60% of FTSTL)
3893 lb
1766 kg
Rated Operating Load @ Full Turn, Forks (EN 474-3:2006, Firm and Level Ground, 500 mm [20 in] Load Center) (Transport 100 mm [4 in] Above Ground)
6592 lb
2990 kg
Straight Tipping Load, Bucket
10522 lb
4774 kg
Full Turn Static Tipping Load, Bucket
7510 lb
3408 kg
Rackback, Transport Position
52 Degrees
52 Degrees
Transmission
Travel Speed 1
4.3 mph
7 km/h
Travel Speed 2
12.4 mph
20 km/h
High Speed
21.7 mph
35 km/h
Dimensions
Hinge pin height
11.2 ft
3410 mm
Machine height
8.7 ft
2650 mm
Wheel base
7.1 ft
2170 mm
Cab
ROPS
SAE J1040 MAY94, ISO 3471-1994
SAE J1040 MAY94, ISO 3471-1994
FOPS
SAE J/ISO 3449 APR98 Level II, ISO 3449 1992 Level II
SAE J/ISO 3449 APR98 Level II, ISO 3449 1992 Level II