The TL943 is a highly versatile machine, designed to deliver maximum performance with traditional Cat reliability, durability and productivity in the toughest working conditions.
TL943 w/Stabilizers Telehandler
Overview & Specifications
Engine
Engine Model
Cat® 4.4 DITAAC, Tier III
Cat® 4.4 DITAAC, Tier III
Gross Power (Basic)
99 hp
74.5 kW
Maximum Torque - Standard
302.4 lb ft
410 N·m
Bore
4.13 in
105 mm
Stroke
4.99 in
127 mm
Displacement
268.5 in3
4.4 L
Weights
Operating Weight
27060 lb
12274 kg
Operating Specifications
Rated Load Capacity
9000 lb
4082 kg
Maximum Lift Height
43 ft
13110 mm
Load at Max Height – Stabilizers Down
7000 lb
3175 kg
Load at Max Height – Stabilizers Up
7000 lb
3175 kg
Maximum Forward Reach
31.4 ft
9571 mm
Load at Max Reach – Stabilizers Down
2700 lb
1225 kg
Load at Max Reach – Stabilizers Up
1100 lb
499 kg
Top Travel Speed
17.6 mph
28.3 km/h
Dimensions
Height
8 ft
2438 mm
Width
7.94 ft
2420 mm
Wheelbase
11 ft
3353 mm
Length to Fork Face
20.5 ft
6248 mm
Ground Clearance
19 in
483 mm
Turning Radius Over Tires
12 ft
3658 mm
Tires
Standard
13.00 x 24 12-PR
13.00 x 24 12-PR
Optional Construction
13.00 x 24 Foam Filled or Rock Lug or Solid
13.00 x 24 Foam Filled or Rock Lug or Solid
Service Refill Capacities
Fuel Tank
38 gal
144 L
Hydraulic Tank
40 gal
151.4 L
Boom Performance
Boom Up
11.8 Seconds
11.8 Seconds
Boom Down
9.1 Seconds
9.1 Seconds
Tele In
12.9 Seconds
12.9 Seconds
Tele Out
14.7 Seconds
14.7 Seconds
Drawbar Pull (Basic)
22619 lb
100.65 kN
Brakes
Parking Brake
Spring-applied hydraulic release on front axle
Spring-applied hydraulic release on front axle
Features
Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle
Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle
Axles
Manufacturer
Dana
Dana
Operator Station
Features
Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab
Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab
Instrumentation
Features
Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge
Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge