299C Compact Track Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C3.4T
Cat® C3.4T
Net Power
90 hp
67 kW
Gross Power
94 hp
70 kW
Gross Power SAE J1995
94 hp
70 kW
Net Power SAE 1349
90 hp
67 kW
Displacement
201 in3
3.3 L
Bore
3.7 in
94 mm
Stroke
4.7 in
120 mm

Weights

Operating Weight
10730 lb
4867 kg

Operating Specifications

Rated Operating Capacities: 50% Tipping Load
4150 lb
1882 kg
Rated Operating Capacities: 35% Tipping Load
2905 lb
1318 kg
Ground Contact Area
2504 in2
1.62 m2
Ground Pressure
4.3 psi
29.6 kPa
Tipping Load
8338 lb
3782 kg
Breakout Force, Tilt Cylinder
7308 lb
3315 kg
Rated Operating Capacity with Optional Counterweight
4418 lb
2004 kg

Dimensions

Length of Track on Ground
69.6 in
1767 mm
Overall Length of Track
89.4 in
2270 mm
Length w/Bucket on Ground
150.4 in
3820 mm
Length w/o Bucket
122.1 in
3101 mm
Height to Top of Cab
83.3 in
2117 mm
Vehicle Width
78 in
1981 mm
Max. Overall Height
162.3 in
4121 mm
Bucket Pin Height at Max. Lift
129.4 in
3286 mm
Bucket Pin Height at Carry Pos.
7.7 in
195 mm
Reach at Max. Lift/Dump
30 in
763 mm
Clearance at Max. Lift/Dump
98.1 in
2493 mm
Ground Clearance
9.1 in
231 mm
Departure Angle
38°
38°
Maximum Dump Angle
51°
51°
Turn Radius from Ctr - Rear
69.9 in
1775 mm
Turn Radius from Ctr - Coupler
57.9 in
1471 mm
Turn Radius from Ctr - Bucket
91.1 in
2314 mm
Max. Reach w/Arms Parallel
49.9 in
1269 mm
Rack Back Angle at Max Height
83°
83°
Bucket Pin Reach at Max Lift
14.7 in
374 mm

Hydraulic System

Hydraulic Flow
Standard
Standard
Loader Hydraulic Pressure
3335 psi
23000 kPa
Loader Hydraulic Flow
22 gal/min
84 L/min
Hydraulic Power
42.8 hp
31.9 kW
Hydraulic Flow
High Flow XPS
High Flow XPS
Max. Loader Hydraulic Pressure
4061 psi
28000 kPa
Max. Loader Hydraulic Flow
33 gal/min
125 L/min

Cab

ROPS
SAE J1040 MAY94, ISO 3471:1994
SAE J1040 MAY94, ISO 3471:1994
FOPS
SAE J1043 SEPT87, ISO 3449:1992 Level I
SAE J1043 SEPT87, ISO 3449:1992 Level I
FOPS Level II
SAE J231 JAN81, ISO 3449:1992 Level II
SAE J231 JAN81, ISO 3449:1992 Level II

Power Train

Travel Speed Forward
5 mph
8.1 km/h
Travel Speed Reverse
5 mph
8.1 km/h
Travel Speed Reverse - 2-Speed
8.5 mph
13.6 km/h
Travel Speed Forward - 2-Speed
8.5 mph
13.6 km/h

Service Refill Capacities

Cooling System
3.7 gal
14 L
Engine Crankcase
2.6 gal
10 L
Fuel Tank
26 gal
98 L
Hydraulic System
15 gal
57 L
Hydraulic Tank
11 gal
42 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com