Fully suspended, steel embedded rubber track undercarriage provides a smooth ride, better load retention and greater productivity. Spacious, sealed and pressurized cab, low ground pressure, highly durable components and excellent drawbar performance help you get more done and increase your bottom line.
279C Compact Track Loader
Overview & Specifications
Engine
Engine Model
Cat® C3.4T
Cat® C3.4T
Net Power
82 hp
61 kW
Gross Power SAE J1995
84 hp
63 kW
Net Power SAE 1349
82 hp
61 kW
Displacement
201 in3
3.3 L
Bore
3.4 in
94 mm
Stroke
4.7 in
120 mm
Weights
Operating Weight
9892 lb
4487 kg
Operating Specifications
Rated Operating Capacities: 50% Tipping Load
3200 lb
1451 kg
Rated Operating Capacities: 35% Tipping Load
2240 lb
1016 kg
Ground Contact Area
2504 in2
1.62 m2
Ground Pressure
4 psi
27.2 kPa
Tipping Load
6483 lb
2941 kg
Breakout Force, Tilt Cylinder
7308 lb
3315 kg
Rated Operating Capacity with Optional Counterweight