Fully suspended, steel embedded rubber track undercarriage provides a smooth ride, better load retention and greater productivity. Spacious, sealed and pressurized cab, low ground pressure, highly durable components and excellent drawbar performance help you get more done and increase your bottom line.
299C Compact Track Loader
Overview & Specifications
Engine
Engine Model
Cat® C3.4T
Cat® C3.4T
Net Power
90 hp
67 kW
Gross Power
94 hp
70 kW
Gross Power SAE J1995
94 hp
70 kW
Net Power SAE 1349
90 hp
67 kW
Displacement
201 in3
3.3 L
Bore
3.7 in
94 mm
Stroke
4.7 in
120 mm
Weights
Operating Weight
10730 lb
4867 kg
Operating Specifications
Rated Operating Capacities: 50% Tipping Load
4150 lb
1882 kg
Rated Operating Capacities: 35% Tipping Load
2905 lb
1318 kg
Ground Contact Area
2504 in2
1.62 m2
Ground Pressure
4.3 psi
29.6 kPa
Tipping Load
8338 lb
3782 kg
Breakout Force, Tilt Cylinder
7308 lb
3315 kg
Rated Operating Capacity with Optional Counterweight