D5K Track-Type Tractor

Overview & Specifications

Overview & Specifications

Engine

Engine Model
CAT C4.4 ACERT™
CAT C4.4 ACERT™
Power - Net
96 hp
71.6 kW
Power - Gross
100 hp
74.5 kW
Displacement
269 in3
4400 cm3
Caterpillar
96 hp
71.6 kW
ISO 9249
96 hp
71.6 kW
EEC 80/1269
96 hp
71.6 kW
SAE J1349
96 hp
71.6 kW
Bore
4.13 in
105 mm
Stroke
5 in
127 mm

Transmission

Drive Pumps
2
2
Track motors
2
2
Relief valve settings
6911 psi
47650 kPa
Maximum travel speed - forward
5.6 mph
9 km/h
Maximum travel speed - reverse
6.2 mph
10 km/h

Weights

Operating Weight - XL
20741 lb
9408 kg
Operating Weight - LGP
21347 lb
9683 kg

Service Refill Capacities

Fuel tank
51.5 gal
195 L
Crankcase and filter
2.91 gal
11 L
Final drives, XL (each side)
2.6 gal
10 L
Final drives, LGP (each side)
2.6 gal
10 L
Cooling system
5.92 gal
22.4 L
Transmission/hydraulic tank
15.7 gal
59.5 L

Hydraulic Controls

Pump Output
19.4 gal/min
73.5 L/min
Relief valve setting
2988 psi
20600 kPa

Final Drive

Features
null

Steering and Braking

Features
null

Undercarriage

Shoe width - XL
20 in
510 mm
Shoe width - LGP
26 in
660 mm
Length of track on ground - XL
91 in
2310 mm
Length of track on ground - LGP
91 in
2310 mm
Track gauge - XL
63 in
1600 mm
Track gauge - LGP
69 in
1750 mm
Ground contact area - XL
3652 in2
23562 cm2
Ground contact area - LGP
4726 in2
30492 cm2
Ground pressure - XL
5.67 psi
39.1 kPa
Ground pressure - LGP
4.52 psi
31.1 kPa
Ground contact area - LGP with 770 mm (30 in) shoes
5514 in2
35574 cm2
Ground pressure - LGP with 770 mm (30 in) shoes
3.93 psi
27.1 kPa
Shoe width - LGP Option 2
30 in
770 mm
Track gauge - LGP with 770 mm (30 in) shoes
73.2 in
1860 mm

Ripper

Type
Parallelogram
Parallelogram
Number of Shanks
3
3
Maximum digging depth
13.3 in
337.5 mm
Maximum reach at ground line
21.9 in
555 mm
Maximum ground clearance under tip
17.6 in
448 mm
Overall width
67.3 in
1710 mm
Height
6.5 in
165 mm
Weight
1222 lb
554 kg

Winch

Weight
1345 lb
610 kg
Winch Drive
Hydrostatic
Hydrostatic
Control
Hydraulic
Hydraulic
Speed
Variable
Variable
Winch length
27.76 in
705 mm
Overall width
29.2 in
741 mm
Drum diameter
10 in
254 mm
Drum width
10.8 in
274 mm
Throat clearance
6.75 in
171.5 mm
Rope diameter - recommended
0.63 in
16 mm
Rope diameter - optional
0.75 in
19 mm
Drum capacity - recommended cable
371 ft
113 m
Drum capacity - optional cable
256 ft
78 m
Maximum line pull - bare drum
40000 lb
18144 kg
Maximum line pull - full drum
25000 lb
11340 kg
Maximum line speed - bare drum
131 ft/min
40 m/min
Maximum line speed - full drum
207 ft/min
63 m/min

Standards

ROPS
SAE J397-OCT95, SAE J1040-MAY94, ISO 3471-94, ISO 3164-95
SAE J397-OCT95, SAE J1040-MAY94, ISO 3471-94, ISO 3164-95
FOPS
SAE J231-JAN81, ISO 3449-92
SAE J231-JAN81, ISO 3449-92

Blade

Blade width - Intermediate
115 in
2921 mm
Blade width - XL
109.5 in
2782 mm
Blade width - LGP
126.7 in
3220 mm
Blade height - Intermediate
39.8 in
1010 mm
Blade height - XL
42.2 in
1073 mm
Blade height - LGP
39.8 in
1010 mm
Blade capacity - Intermediate
2.73 yd3
2.09 m3
Blade capacity - XL
2.86 yd3
2.19 m3
Blade capacity - LGP
3.06 yd3
2.34 m3
Digging depth - Intermediate
22.5 in
572 mm
Digging depth - XL
23.1 in
586 mm
Digging depth - LGP
22.5 in
572 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com