924Hz Wheel Loader

Overview & Specifications

Overview & Specifications

Engine

Rated Net Power
128 hp
96 kW
Model
Cat® C6.6
Cat® C6.6
SAE J1349
128 hp
96 kW
ISO 9249 (1997)
130 hp
97 kW
EEC 80/1269
130 hp
97 kW
SAE J1349
138 hp
103 kW
Max. Net Power @ 1800 rpm
138 hp
103 kW
ISO 9249 (1997)
139 hp
104 kW
EEC 80/1269
139 hp
104 kW
Bore
4.13 in
105 mm
Stroke
5 in
127 mm
Displacement
403 in3
6.6 L
Net Torque
482 ft-lb
653 N·m
Peak Torque
496 ft-lb
673 N·m

Buckets

Bucket Capacities
1.7 m3 - 2.1 m3 2.2 yd3 - 2.7 yd3
1.7 m3 - 2.1 m3 2.2 yd3 - 2.7 yd3

Weights

Operating Weight
24180 lb
10968 kg

Steering

Steering Articulation
40 Degrees
40 Degrees
Minimum turning radius (over tire)
200 in
5070 mm
Steering angle, each direction
40 Degrees
40 Degrees
Steering cylinders, two, bore
2.75 in
70 mm
Hydraulic output at 2300 engine rpm and 6900 kPa (1000 psi)
27 gal/min
104 L/min
Maximum working pressure
3000 psi
20685 kPa

Loader Hydraulic System

Output at 2300 engine rpm and 6900 kPa (1000 psi) with SAE 10W oil at 65°C (150°F)
39.5 gal/min
152 L/min
Pump flow - Implement pump
40.15 gal/min
152 L/min
Relief Pressure - Implement pump
3755 psi
258.9 bar
Maximum working pressure
3755 psi
25900 kPa
Hydraulic cycle time:
9 Seconds
9 Seconds
Raise
5.2 Seconds
5.2 Seconds
Dump
1.1 Seconds
1.1 Seconds
Lower, empty, float down
2.7 Seconds
2.7 Seconds
Total
9 Seconds
9 Seconds
Lift cylinders, double acting:
null
Bore
4.25 in
107.95 mm
Stroke
29.7 in
755 mm
Tilt cylinder, double acting:
null
Bore
4.75 in
120.6 mm
Stroke
20.5 in
520 mm

Service Refill Capacities

Fuel tank
59.4 gal
225 L
Cooling system
8.5 gal
32 L
Crankcase
4.4 gal
16.5 L
Transmission
6.1 gal
23 L
Differentials and final drives:
null
Front
5.5 gal
21 L
Rear
5.5 gal
21 L
Hydraulic system (including tank)
33 gal
125 L
Hydraulic tank
18.5 gal
70 L

Transmission

Standard transmission max travel speeds:
23.9 mph
38.5 km/h
Forward 1
4.2 mph
6.7 km/h
2
7.6 mph
12.2 km/h
3
13.5 mph
21.8 km/h
4
23.9 mph
38.5 km/h
Reverse 1
4.2 mph
6.7 km/h
2
7.6 mph
12.2 km/h
3
13.5 mph
21.8 km/h
Forward 1
2.3 mph
3.7 km/h
Optional low speed transmission max travel speeds:
24.2 mph
39 km/h
2
4.7 mph
7.5 km/h
3
12.2 mph
19.6 km/h
4
24.2 mph
39 km/h
Reverse 1
2.5 mph
4.1 km/h
2
5 mph
8.1 km/h
3
13.2 mph
21.2 km/h

Tires

Size
20.5 R25 Radial (L-3)
20.5 R25 Radial (L-3)
Tread Width
6.2 ft
1890 mm

Cab

ROPS
SAE J1040 MAY94, ISO 3471-1994
SAE J1040 MAY94, ISO 3471-1994
FOPS
SAE J231 JAN81, ISO 3449-1992 Level II
SAE J231 JAN81, ISO 3449-1992 Level II

Dimensions

Wheelbase
9.19 ft
2800 mm
Height to Top of ROPS/FOPS
10.59 ft
3227 mm
Height to Top of Exhaust Stack
10.53 ft
3211 mm
Height to Top of Hood
7.28 ft
2219 mm
Height to Center of Axle
2.27 ft
692 mm
Ground Clearance
1.43 ft
436 mm
Overall Length
22.63 ft
6898 mm
Length - Rear Axle to Bumper
6.44 ft
1962 mm
Center Line of Front Axle-Hitch
4.59 ft
1400 mm
Dump Clearance-Max Lift-45°
9.28 ft
2828 mm
Bucket Clearance-Max Lift/Carry
11.26 ft
3432 mm
Bucket Pin Height at Max Lift
12.33 ft
3757 mm
Overall Height - Bucket Raised
15.78 ft
4809 mm
Reach at Max Lift and 45° Dump
2.6 ft
791 mm
Carry Height
1.43 ft
435 mm
Digging Depth
1.65 in
42 mm

Operating Specifications

Static Tipping Load (Full Turn)
16844 lb
7640 kg
Reach - full lift/45 degree dump angle
2.583 ft
791 mm
Dump clearance - Full lift/45 degree dump angle
9.25 ft
2828 mm
Articulation Angle
40 Degrees
40 Degrees
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com