The Cat 930H Wheel Loader leads the industry in operator comfort, performance and versatility. Size, power, performance and work tool interchangeability make this machine ideal for a wide range of jobs. Fast cycle times help you move more material. Large spacious cab with joystick control keeps you comfortable throughout the work day, allowing you to get more done. Loader design delivers strength and durability with superior control and unmatched versatility. Discover how much more you can get done with the 930H.
930H Wheel Loader
Overview & Specifications
Engine
Rated Net Power
149 hp
111 kW
Model
Cat® C6.6
Cat® C6.6
SAE J1349
149 hp
111 kW
ISO 9249 (1997)
150 hp
112 kW
EEC 80/1269
150 hp
112 kW
Max. Net Power @ 2000 rpm
160 hp
119 kW
SAE J1349
160 hp
119 kW
ISO 9249 (1997)
161 hp
120 kW
EEC 80/1269
161 hp
120 kW
Bore
4.13 in
105 mm
Stroke
5 in
127 mm
Displacement
403 in3
6.6 L
Net Torque
536 ft-lb
727 N·m
Peak Torque
547 ft-lb
742 N·m
Buckets
Bucket Capacities
2.1 m3 - 5.0 m3 2.6 yd3 - 6.5 yd3
2.1 m3 - 5.0 m3 2.6 yd3 - 6.5 yd3
Weights
Operating Weight
28725 lb
13029 kg
Steering
Steering Articulation
40 Degrees
40 Degrees
Minimum turning radius (over tire)
207 in
5257 mm
Steering angle, each direction
40 Degrees
40 Degrees
Steering cylinders, two, bore
2.75 in
70 mm
Hydraulic output at 2300 engine rpm and 6900 kPa (1000 psi)
17.6 gal/min
70 L/min
Maximum working pressure
3500 psi
24130 kPa
Loader Hydraulic System
Output at 2300 engine rpm and 6900 kPa (1000 psi) with SAE 10W oil at 65°C (150°F)
58 gal/min
220 L/min
Hydraulic Cycle Time
9.5 Seconds
9.5 Seconds
Pump flow - Implement pump
58 gal/min
220 L/min
Relief Pressure - Implement pump
3755 psi
258.9 bar
Maximum working pressure
3755 psi
25900 kPa
Hydraulic cycle time:
9.5 sec
9.5 sec
Raise
5 Seconds
5 Seconds
Dump
1.7 Seconds
1.7 Seconds
Lower, empty, float down
2.8 Seconds
2.8 Seconds
Total
9.5 Seconds
9.5 Seconds
Lift cylinders, double acting:
null
Bore
4.5 in
114.3 mm
Stroke
30.6 in
777 mm
Tilt cylinder, double acting:
null
Bore
6 in
152.4 mm
Stroke
37 in
939 mm
Service Refill Capacities
Fuel tank
59.4 gal
225 L
Cooling system
10.6 gal
40 L
Crankcase
4 gal
15 L
Transmission
9.1 gal
34.5 L
Differentials and final drives:
null
Front
6.9 gal
26 L
Rear
6.6 gal
25 L
Hydraulic system (including tank)
39 gal
148 L
Hydraulic tank
18.5 gal
70 L
Transmission
Standard transmission max travel speeds:
23.8 mph
38.3 km/h
Forward 1
4.5 mph
7.3 km/h
2
7.6 mph
12.3 km/h
3
15 mph
24.1 km/h
4
23.8 mph
38.3 km/h
Reverse 1
4.5 mph
7.3 km/h
2
7.6 mph
12.3 km/h
3
15 mph
24.1 km/h
Tires
Size
20.5 R25 L3 XHA
20.5 R25 L3 XHA
Tread Width
8.417 ft
2570 mm
Cab
ROPS
SAE J1040 MAY94, ISO 3471-1994
SAE J1040 MAY94, ISO 3471-1994
FOPS
SAE J/ISO 3449 APR98 Level II, ISO 3449 1992 Level II
SAE J/ISO 3449 APR98 Level II, ISO 3449 1992 Level II