|
416E With a more comfortable operator station, new extendible stick design and increased performance, the 416E lets you get more done with less effort. |
 |
|
| |
| |
| |
|
416E Backhoe Loader
Overview & Specifications
Engine
- Net Power - SAE J1349
87 hp 65 kW
- Engine Model (Standard)
Cat® C4.4 DITA Cat® C4.4 DITA
- Gross Power - SAE J1995
96 hp 71 kW
- Net Power - ISO 9249
88 hp 66 kW
- Gross Power - ISO 14396
94 hp 70 kW
- Net Power - EEC 80/1269
88 hp 66 kW
- Bore
4.13 in 105 mm
- Stroke
5 in 127 mm
- Displacement
268 in3 4.4 L
- Net Torque Rise @ 1400 rpm - Standard
35 % 35 %
- Net Peak Torque @ 1400 rpm - Standard - SAE J1349
283 lb ft 384 N·m
- Net Peak Power @ 2,000 - SAE J1349
89 hp 66 kW
- Net Peak Power @ 2,000 - ISO 9249
90 hp 67 kW
- Net Peak Power @ 2,000 - EEC 80/1269
90 hp 67 kW
Weights
- Operating Weight - Maximum
22466 lb 10200 kg
- Operating Weight - Nominal
14881 lb 6750 kg
- Cab, ROPS/FOPS
573 lb 260 kg
- Ride Control
55 lb 25 kg
- Four Wheel Drive
342 lb 155 kg
- Extendible Stick (no weights)
659 lb 299 kg
- Air Conditioning
86 lb 39 kg
- Counterweights (Option 1)
255 lb 116 kg
- Counterweights (Option 2)
510 lb 231 kg
- Counterweights (Option 3)
1075 lb 488 kg
Backhoe
- Dig Depth - Standard
14.3 ft 4360 mm
- E-Stick Retracted
14.44 ft 4402 mm
- E-Stick Extended
17.9 ft 5456 mm
- Reach from Swing Pivot - Standard
18.43 ft 5618 mm
- E-Stick Retracted
18.56 ft 5657 mm
- E-Stick Extended
21.87 ft 6666 mm
- Bucket Rotation
205 Degrees 205 Degrees
- Bucket Dig Force - Standard
11749 lb 52.2 kN
- E-Stick Retracted
11491 lb 51.5 kN
- E-Stick Extended
11491 lb 51.5 kN
- Stick Dig Force - Standard
7200 lb 32 kN
- E-Stick Retracted
7200 lb 32 kN
- E-Stick Extended
5250 lb 23.5 kN
- Stick Lift @ 2440 mm (8 ft) - Standard
5005 lb 2275 kg
- E-Stick Retracted
4539 lb 2063 kg
- E-Stick Extended
2839 lb 1290 kg
- Loading Height - Standard
11.9 ft 3643 mm
- E-Stick Retracted
11.74 ft 3600 mm
- E-Stick Extended
13.6 ft 4170 mm
- Loading Reach - Standard
6 ft 1837 mm
- E-Stick Retracted
6.16 ft 1923 mm
- E-Stick Extended
9.09 ft 2836 mm
Loader
- Bucket Capacity - General Purpose
1 yd3 0.76 m3
- Bucket Width - General Purpose
7.42 ft 2262 mm
- Dump Height @ Max Angle - Single Tilt
8.66 ft 2651 mm
- Dump Reach @ Max Angle - Single Tilt
2.5 ft 772 mm
- Dig Depth - Single Tilt
4 in 106 mm
- Lift Capacity @ Full Height - Single Tilt
6180 lb 2803 kg
- Bucket Breakout Force - Single Tilt
10036 lb 44.6 kN
Hydraulic System
- Circuit Type
Closed center, load sensing Closed center, load sensing
- Pump Capacity (@ 2200 rpm)
34.8 gal/min 132 L/min
- System Pressure - Backhoe
3300 psi 22700 kPa
- System Pressure - Loader
3000 psi 20700 kPa
- Pump Type
Variable-flow, axial piston Variable-flow, axial piston
- Steering Type
Front wheel Front wheel
- Power Steering
Hydrostatic, HMU Hydrostatic, HMU
- 2WD Cylinder - Bore
2.6 in 65 mm
- Stroke
4.7 in 120 mm
- Rod Diameter
1.4 in 36 mm
- 4WD Cylinder - Bore
2.6 in 65 mm
- Stroke
4.7 in 120 mm
- Rod Diameter
1.4 in 36 mm
- Brake System
Inboard, oil-immersed, multiple disc Inboard, oil-immersed, multiple disc
Power Train
- Power-Shuttle, Forward 1st
3.7 mph 6 km/h
- Forward 2nd
5.9 mph 9.6 km/h
- Forward 3rd
12 mph 20 km/h
- Forward 4th
25 mph 40 km/h
- Power-Shuttle, Reverse 1st
3.7 mph 6 km/h
- Reverse 2nd
5.9 mph 9.6 km/h
- Reverse 3rd
12 mph 20 km/h
- Reverse 4th
25 mph 40 km/h
Operating Specifications - Backhoe
- Turning Circle: outside, front wheels
26.8 ft 8.18 m
- Turning Circle: outside, widest loading bucket
36 ft 10.97 m
Service Refills
- Cooling System
5.4 gal 20.5 L
- Fuel Tank
45 gal 170 L
- Engine Oil w/Filter
2 gal 7.6 L
- Transmission-Torque Converter, 2WD, Power Shuttle
4.9 gal 18.5 L
- Transmission-Torque Converter, 4WD, Power Shuttle
4.9 gal 18.5 L
- Rear Axle
4.4 gal 16.5 L
- Rear Axle, Planetaries
0.4 gal 1.7 L
- Front Axle, 4WD
2.9 gal 11 L
- Front Axle, Planetaries
0.2 gal 0.7 L
- Hydraulic System
23.8 gal 90 L
- Hydraulic Tank
10 gal 38 L
Standards
- Brakes
SAE J/ISO 3450, ISO 3450 1996 SAE J/ISO 3450, ISO 3450 1996
- Cab - ROPS
SAE J1040 May 1994/ISO 3741 1994 SAE J1040 May 1994/ISO 3741 1994
- Cab - FOPS
SAE J/ISO 3449 APR98 LEVEL II and ISO 3449: 1992 LEVEL II SAE J/ISO 3449 APR98 LEVEL II and ISO 3449: 1992 LEVEL II
- Cab - Sound
ANSI/SAE J1166 Oct 98 is 80 dB (A) ANSI/SAE J1166 Oct 98 is 80 dB (A)
- Exterior Sound
SAE J88 JUN86 is 76 dB (A) SAE J88 JUN86 is 76 dB (A)
Axle Ratings
- Front Axle, 2WD, Static
50582 lb 22964 kg
- Dynamic
20233 lb 9186 kg
- Front Axle, 4WD, Static
50582 lb 22964 kg
- Dynamic
20233 lb 9186 kg
- Rear Axle, Static
50582 lb 22964 kg
- Dynamic
20233 lb 9186 kg
| |
| |
| |
|
| |
|