CB-334E
Based upon the industry-proven reputation of the Caterpillar Asphalt Compactors, the CB-334E establishes innovative new standard for productivity and reliability in the asphalt compaction industry. Durable Cat powertrain, field-proven hydraulic systems and vibratory systems, and the world's largest and most dedicated dealer support system ensures that the CB-334E asphalt compactor will provide maximum productivity.
--- Select a Model ---
CB-214E
CB-224E
CB-334E
CB-534D XW
CB564D
CB-334E Vibratory Asphalt Compactor
Overview & Specifications
Weights
Operating Weight at Rear Drum with ROPS/FOPS
4410 lb
2000 kg
Operating Weight at Front Drum with ROPS/FOPS
4278 lb
1940 kg
Operating Weight with ROPS/FOPS
8688 lb
3940 kg
Operating Specifications
Curb Clearance
23.5 in
602 mm
Turning Radius Outside Drum Edge
169 in
4300 mm
Turning Radius Inside Drum Edge
118 ft
3000 mm
Ground Clearance
11 in
284 mm
Travel Speed – Maximum
8 mph
12.5 km/h
Engine
Gross Power
46 hp
34.1 kW
Net Power - EEC 80/1260
44.25 hp
33 kW
Net Power - ISO 9249
44 hp
33 kW
Bore
3.3 in
84 mm
Stroke
3.94 in
100 mm
Engine Model
Cat® 3024C
Cat® 3024C
Dimensions
Overall Length
123 in
3120 mm
Wheelbase
91 in
2320 mm
Height at Steering Wheel
72 in
1840 mm
Height with ROPS/FOPS
100 in
2560 mm
Compaction Width
51 in
1300 mm
Overall Width
55 in
1390 mm
Vibratory System
Drum Width
51 in
1300 mm
Drum Diameter
31 in
800 mm
Frequency
4140 vpm
69 Hz
Vibration Selection
front, rear or both
front, rear or both
Eccentric Weight Drive
Hydraulic
Hydraulic
Centrifugal Force per Drum – Maximum
7448 lb
33.1 kN
Nominal Amplitude – High
0.01 in
0.37 mm
Service Refill Capacities
Fuel Tank Capacity
15 gal
57 L
Water (Spray) Tank Capacity
79 gal
300 L