When used in combination with the CL210 and CL215 LHD machines, the SH150 is the most cost-effective solution for mines that require equipment that performs multiple tasks. Features include fifth-wheel connection attachment, optional power assist for inconsistent floor conditions, hydraulics for raising and lowering the trailer body, hydraulic loading and unloading cylinders and SAHR fail safe brakes.
SH150 - Shield Trailer
Overview
SH150 - Shield Trailer
When used in combination with the CL210 and CL215 LHD machines, the SH150 is the most cost-effective solution for mines that require equipment that performs multiple tasks. Features include fifth-wheel connection attachment, optional power assist for inconsistent floor conditions, hydraulics for raising and lowering the trailer body, hydraulic loading and unloading cylinders and SAHR fail safe brakes.
Specifications
The SH150 roof support trailer turns your LHD into a high-speed shield hauler capable of carrying 50 tonnes (55.12 tons) and shields up to 2 m (6.56 ft) wide. The 55 000 kg (121,254 lb) RAS Chock/Roof Support Trailer is just one of the wide range of attachments available. The trailer is connected by a 5th Wheel Adapter unit to the towing vehicle. The trailer has a hydraulic powered winch for loading the Chock/Roof Support into the trailer body. The floor of the trailer is tapered allowing easy access into the trailer body by the support. Steel wear strips are welded in place for the support to slide over, reducing frictional resistance. Hydraulic powered cylinders acting on a slide plate raise and lower the trailer body to the floor. Hydraulic cylinders are incorporated in the chock/roof support positional stops and act as eject cylinders in the unloading sequence. »Learn More
Optional Power Assist Drive
The hydraulic assist drive system fitted to the trailer is considered as an additional power assist unit for the trailer in areas of inconsistent floor and roadway conditions and is designed for intermittent use and not as a full time constant additional power drive. The hydraulic wheel motors are driven by the towing vehicle’s hydraulic system through the power take off (PTO) connection. »Learn More
Specifications
Specifications
Height
1870 mm (73.6 in)
1870 mm (73.6 in)
Load Capacity
50 tonnes (55 tons)
50 tonnes (55 tons)
Pull Winch Rated at
20 tonnes (22 tons)/30 tonnes (33 tons)
20 tonnes (22 tons)/30 tonnes (33 tons)
Steering Articulation
45 Degrees
45 Degrees
Carry Capacity
55 tons
50 tonnes
Frame Oscillation
8 Degrees
8 Degrees
Gradients Possible (gradient data short-term only)
14.5° continuous
14.5° continuous
Ground Clearance
11 in
280 mm
Hydraulics
Quick connect PTO couplings from the towing vehicle
Quick connect PTO couplings from the towing vehicle
Maximum Speed
15.5 mph
25 km/h
Maximum Speed with Load
9.3 mph
15 km/h
Motor/Engine
Trailer
Trailer
Turn Radius (outside)
24.61 ft
7.5 m
Unload
2 × hydraulic cylinders in stops
2 × hydraulic cylinders in stops
Vehicle Length
15.42 ft
4.7 m
Vehicle Width
12.63 ft
3.85 m
Support
Support Mass (reference Caterpillar for load/braking restrictions)
Up to 55 000 kg (Up to 121,254 lb)
Up to 55 000 kg (Up to 121,254 lb)
Support Width (reference trailer widths)
1750 mm (68.9 in) and 2000 mm (78.7 in)
1750 mm (68.9 in) and 2000 mm (78.7 in)
Trailer
Trailer Mass
30864 lb
14000 kg
Winch
Winch Capacity – Optional
66138 lb
30000 kg
Winch Capacity – Standard
44092 lb
20000 kg
Winch Rope
Flat platted type or optional Kevlar Blue
Flat platted type or optional Kevlar Blue
Nominal Ground Pressure
Loaded
192.9 psi
1330 kPa
Unloaded
36.26 psi
250 kPa
Dimensions (Approximate): Power Assisted Trailer Model – Option 1
Ground Clearance Lifted
9.8 in
250 mm
Height in Travel Position
73.6 in
1870 mm
Height – To Top of 5th Wheel Loaded
40.3 in
1024 mm
Height – To Top of Guard Lifted
72.2 in
1835 mm
Height – To Top of Wheel Arch Lifted
68.9 in
1750 mm
Length – 5th Wheel Stand Off
31.5 in
799 mm
Length – Center of Wheel to 5th Wheel Pivot
175.2 in
4450 mm
Length – End to 5th Wheel Mount
179.9 in
4570 mm
Length – End to 5th Wheel Pivot
212.2 in
5390 mm
Length – Overall
226.8 in
5760 mm
Width – Inside
68.9 in
1750 mm
Width – Overall Over Wheels
139 in
3530 mm
Dimensions (Approximate): Power Assisted Trailer Model – Option 2
Ground Clearance Lifted
9.8 in
250 mm
Height in Travel Position
73.6 in
1870 mm
Height – To Top of 5th Wheel Loaded
40.3 in
1024 mm
Height – To Top of Guard Lifted
72.2 in
1835 mm
Height – To Top of Wheel Arch Lifted
68.9 in
1750 mm
Length – 5th Wheel Stand Off
31.5 in
799 mm
Length – Center of Wheel to 5th Wheel Pivot
169.3 in
4300 mm
Length – End to 5th Wheel Mount
174 in
4420 mm
Length – End to 5th Wheel Pivot
205.5 in
5220 mm
Length – Overall
220.5 in
5600 mm
Width – Inside
78.7 in
2000 mm
Width – Overall Over Wheels
148.8 in
3780 mm
Dimensions (Approximate): Power Assisted Trailer Model – Option 3
Ground Clearance Lifted
9.8 in
250 mm
Height in Travel Position
73.6 in
1870 mm
Height – To Top of 5th Wheel Loaded
40.3 in
1024 mm
Height – To Top of Guard Lifted
72.2 in
1835 mm
Height – To Top of Wheel Arch Lifted
68.9 in
1750 mm
Length – 5th Wheel Stand Off
31.5 in
799 mm
Length – Center of Wheel to 5th Wheel Pivot
169.3 in
4300 mm
Length – End to 5th Wheel Mount
174 in
4420 mm
Length – End to 5th Wheel Pivot
205.5 in
5220 mm
Length – Overall
220.5 in
5600 mm
Width – Inside
86.6 in
2200 mm
Width – Overall Over Wheels
156.7 in
3980 mm
Dimensions (Approximate): Non-Power Assisted Trailer Model – Option 1
Ground Clearance Lifted
9.8 in
250 mm
Height in Travel Position
73.6 in
1870 mm
Height – To Top of 5th Wheel Loaded
40.3 in
1024 mm
Height – To Top of Guard Lifted
72.2 in
1835 mm
Height – To Top of Wheel Arch Lifted
68.9 in
1750 mm
Length – 5th Wheel Stand Off
31.5 in
799 mm
Length – Center of Wheel to 5th Wheel Pivot
175.2 in
4450 mm
Length – End to 5th Wheel Mount
179.9 in
4570 mm
Length – End to 5th Wheel Pivot
212.2 in
5390 mm
Length – Overall
226.8 in
5760 mm
Width – Inside
68.9 in
1750 mm
Width – Overall Over Wheels
135 in
3430 mm
Dimensions (Approximate): Non-Power Assisted Trailer Model – Option 2
Ground Clearance Lifted
9.8 in
250 mm
Height in Travel Position
73.6 in
1870 mm
Height – To Top of 5th Wheel Loaded
40.3 in
1024 mm
Height – To Top of Guard Lifted
72.2 in
1835 mm
Height – To Top of Wheel Arch Lifted
68.9 in
1750 mm
Length – 5th Wheel Stand Off
31.5 in
799 mm
Length – Center of Wheel to 5th Wheel Pivot
169.3 in
4300 mm
Length – End to 5th Wheel Mount
174 in
4420 mm
Length – End to 5th Wheel Pivot
205.5 in
5220 mm
Length – Overall
220.5 in
5600 mm
Width – Inside
78.7 in
2000 mm
Width – Overall Over Wheels
144.9 in
3680 mm
Dimensions (Approximate): Non-Power Assisted Trailer Model – Option 3
Ground Clearance Lifted
9.8 in
250 mm
Height in Travel Position
73.6 in
1870 mm
Height – To Top of 5th Wheel Loaded
40.3 in
1024 mm
Height – To Top of Guard Lifted
72.2 in
1835 mm
Height – To Top of Wheel Arch Lifted
68.9 in
1750 mm
Length – 5th Wheel Stand Off
31.5 in
799 mm
Length – Center of Wheel to 5th Wheel Pivot
169.3 in
4300 mm
Length – End to 5th Wheel Mount
174 in
4420 mm
Length – End to 5th Wheel Pivot
205.5 in
5220 mm
Length – Overall
220.5 in
5600 mm
Width – Inside
86.6 in
2200 mm
Width – Overall Over Wheels
152.8 in
3880 mm
Benefits & Features
RAS Chock/Roof Support Trailer
The SH150 roof support trailer turns your LHD into a high-speed shield hauler capable of carrying 50 tonnes (55.12 tons) and shields up to 2 m (6.56 ft) wide. The 55 000 kg (121,254 lb) RAS Chock/Roof Support Trailer is just one of the wide range of attachments available. The trailer is connected by a 5th Wheel Adapter unit to the towing vehicle. The trailer has a hydraulic powered winch for loading the Chock/Roof Support into the trailer body. The floor of the trailer is tapered allowing easy access into the trailer body by the support. Steel wear strips are welded in place for the support to slide over, reducing frictional resistance. Hydraulic powered cylinders acting on a slide plate raise and lower the trailer body to the floor. Hydraulic cylinders are incorporated in the chock/roof support positional stops and act as eject cylinders in the unloading sequence.
Other Features
With spring-applied hydraulic brakes and solid rubber wheels, the trailer is hydraulically lowered and raised for easy loading and unloading of transport. The trailer has a capacity of 30 000 or 50 000 kg (66,139 or 110,231 lb) and can carry a 2 m (6.56 ft) roof support. The SH150 can be towed by the CL210 and CL215. Contact your local Caterpillar representative for further information on the SH150. If you have a specific job task requirement or an attachment that is not listed, let Caterpillar assist by developing a solution for and with you.
Optional Power Assist Drive
The hydraulic assist drive system fitted to the trailer is considered as an additional power assist unit for the trailer in areas of inconsistent floor and roadway conditions and is designed for intermittent use and not as a full time constant additional power drive. The hydraulic wheel motors are driven by the towing vehicle’s hydraulic system through the power take off (PTO) connection. »Learn More