PC404

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Maximum Drum Width
18 in
450 mm
Conical Bits (per drum width)
48
48
Unit Weight
1500 lb
680 kg
Standard Bit Type
Asphalt/Concrete
Asphalt/Concrete
Hydraulic Flow Range
80-160 L/min (21-42 gal/min)
80-160 L/min (21-42 gal/min)
Hydraulic Pressure Range
160-240 bar (2,320-3,480 psi)
160-240 bar (2,320-3,480 psi)
Maximum Cut Depth
5 in
125 mm
Overall Width
32.5 in
828 mm
Overall Height
40.5 in
1030 mm
Overall Length
37.5 in
950 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com