314D CR/314D LCR
Achieve high productivity and lower opearting costs with the Cat® 314D Hydraulic Excavator. Unmatched versatility, improved controllability, easy operation and a comfortable, redesigned operator station help make the 314D an industry-leading performer.
--- Select a Model ---
307B
307B SB
311B
311D LRR
312B
312B L
312C L
312D/312D L
313B CR
314C LCR
314D CR/314D LCR
315B
315B L
315D L
318B L
318B LN
319D L/319D LN
205B
205B VA
205 LC
211B LC
211B LC VA
213
213B LC
215B SA
215C LC
215D LC
215D
314D CR/314D LCR Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
Cat® C4.2 ACERT™
Cat® C4.2 ACERT™
Flywheel Power
90 hp
67 kW
Gross Power
97 hp
72 kW
SAE J1349
90 hp
67 kW
Bore
4 in
102 mm
Stroke
5.1 in
130 mm
Displacement
259 in3
4.25 L
Net Power – SAE J1349
90 hp
67 kW
Weights
Operating Weight
30865 lb
14000 kg
Operating Weight – Standard Undercarriage
30865 lb
14000 kg
Operating Weight – Long Undercarriage
31085 lb
14100 kg
Swing Mechanism
Swing Torque
22825 lb ft
30.9 kN·m
Swing Speed
11.5 RPM
11.5 RPM
Drive
Maximum Drawbar Pull
25402 lb
113 kN
Travel Speed
3.4 mph
5.5 km/h
Hydraulic System
Main Implement System – Maximum Flow (2x)
32.2 gal/min
122 L/min
Maximum Pressure – Implements
4424 psi
30500 kPa
Maximum Pressure – Travel
5076 psi
35000 kPa
Maximum Pressure – Swing
3336 psi
23000 kPa
Pilot System – Maximum Flow
5.57 gal/min
21.1 L/min
Pilot System – Maximum Pressure
598 psi
4120 kPa
Blade – Maximum Flow
12.42 gal/min
47 L/min
Blade System - Maximum Pressure
2988 psi
20600 kPa
Boom Cylinder – Bore
4.3 in
110 mm
Boom Cylinder – Stroke
39.4 in
1000 mm
Stick Cylinder – Bore
4.7 in
120 mm
Stick Cylinder – Stroke
47.1 in
1197 mm
Bucket Cylinder – Bore
3.9 in
100 mm
Bucket Cylinder – Stroke
37 in
939 mm
Service Refill Capacities
Fuel Tank
49 gal
186 L
Cooling System
5 gal
18 L
Engine Oil
5 gal
19 L
Swing Drive (each)
1 gal
3 L
Final Drive (each)
1 gal
3 L
Hydraulic System (including Tank)
42 gal
160 L
Hydraulic Tank
32 gal
120 L
Standards
Cab/FOGS
SAE J1356 FEB88 ISO 10262
SAE J1356 FEB88 ISO 10262
Sound
Performance
ANSI/SAE J1166 OCT98
ANSI/SAE J1166 OCT98
Dimensions
Transport width
98 in
2490 mm
Counterweight Clearance
41 in
895 mm
Length to Center of Rollers
10 ft
3040 mm
Shipping Height
9.58 ft
2910 mm